(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A high-performance, high-flow-rate type 5-port valve that provides environmental friendliness, safe functionality, operability and reliability.
Part Number |
---|
4GB410-10-[1,3,4,5] |
4GB410-10G-[1,3,4,5] |
4GB410-10N-[1,3,4,5] |
4GB410-15-[1,3,4,5] |
4GB410-15G-[1,3,4,5] |
4GB410-15N-[1,3,4,5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage | Pipe Port Type | Plumbing Thread Nominal |
---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | DC12V / DC24V / AC100V / AC110V | Rc | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | DC12V / DC24V / AC100V / AC110V | G | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | DC12V / DC24V / AC100V / AC110V | NPT | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | DC12V / DC24V / AC100V / AC110V | Rc | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | DC12V / DC24V / AC100V / AC110V | G | - | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 12 Day(s) | DC12V / DC24V / AC100V / AC110V | NPT | - |
Loading...
Number of Ports | 5-port valve | Application | Single Item Operating | Switching Type | 2-position exhaust |
---|---|---|---|---|---|
Number of Solenoids | Single | Mounting Orientation | Manifold Base | Specifications | Standard |
Status at Power Off | Self-reset(spring return) | Plumbing | Subbase Plumbing | Type | Electromagnetic Valve |
Driving Type | Pilot-operated Spool | Seal Type | Standard |
How can we improve?
How can we improve?