1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Cylinder MB/CA2/MNB/CNA2 Series Packing Set Lock Unit Grease Pack (GR-S-010)

GREASE

Air Cylinder MB/CA2/MNB/CNA2 Series Packing Set Lock Unit Grease Pack (GR-S-010)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Please refer to the manufacturer's catalog for specifications and material details.
  • Product images may be representative only. Please see the manufacturer's catalog for shape details.

Product Description

* The product images are for reference only. Please note that they are not representative of the actual product.

Replacement parts (seal kit, lock unit, grease pack) for the Air Cylinder MB/MB1/CA2/MNB/CNA2 Series.
[Please refer to the following pages of the catalog]
P.43-46, 52 MB
P.53-55 MB1
P.59-65 CA2
P.184 MNB
P.186 CNA2

Product Specifications

Structural drawing of MB-Z/MBY-Z type

Structural drawing of Air Cylinder, MB/MB1/CA2/MNB/CNA2 Series, seal set, lock unit, grease pack, MB-Z/MBY-Z type

* Please refer to the digital catalog for information on part numbers other than the above.
* The figure above is a structural drawing of the MB-Z Series.

MB-Z/MBY-Z type

Seal set list

NumberNameMaterialQuantityNote
(14)Rod packingNBR1As 17 is a non-replaceable part, it is not included in the seal set.
(15)Piston packingNBR1
(16)Cushion SealUrethane2
17Cushion valve sealNBR2
(18)Cylinder Tube GasketNBR2

* Please refer to the digital catalog for information on part numbers other than the above.

Specification Table

MB-Z/MBY-Z type

Replacement parts / seal set

Air Cylinder, MB/MB1/CA2/MNB/CNA2 Series seal set lock unit grease pack MB-Z/MBY-Z type replacement parts / seal set standard table

* Please refer to the digital catalog for information on part numbers other than the above.
* The standard seal set consists of (14), (15), (16), and (18), so please use the order number for the inner diameter of each tube.
* Please do not disassemble the shaft trunnion type.
* A grease pack (10 g for ø32 to ø50, 20 g for ø63, ø80, 30 g for ø100, ø125) is included in the standard seal set, and a grease pack (10 g) is included for the smooth cylinder.

Part Number
GR-S-010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Maintenance part name Weight
(g)
Bore size
(ø)
Compatible air cylinder details Port types Made-to-order specifications

฿ 28.80

GREASE 1 Piece(s) 3 Day(s) GreaseGrease pack10-Air Cylinder MB/MB1/CA2/MNB/CNA2 Series--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part GR-S-010 in the Air Cylinder MB/CA2/MNB/CNA2 Series Packing Set Lock Unit Grease Pack series.

Products with similar specification

Part Number
C95N50D-UA
C95N63D-UA
C95N80D-UA
GR-S-020
GR-S-400
MB1-100Z-PS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Maintenance part name Weight
(g)
Bore size
(ø)
Compatible air cylinder details Port types Made-to-order specifications

฿ 10,405.60

1 Piece(s) 55 Day(s) Locking unitLock unit-50Cylinder with Lock, Double Acting, Single RodG port-

฿ 12,698.40

1 Piece(s) 55 Day(s) Locking unitLock unit-63Cylinder with Lock, Double Acting, Single RodG port-

฿ 15,621.60

1 Piece(s) 55 Day(s) Locking unitLock unit-80Cylinder with Lock, Double Acting, Single RodG port-

฿ 44.00

1 Piece(s) Same day GreaseGrease pack20-Air Cylinder MB/MB1/CA2/MNB/CNA2 Series--

฿ 1,720.40

1 Piece(s) 55 Day(s) GreaseGrease pack400-Air Cylinder MB/MB1/CA2/MNB/CNA2 Series--

฿ 1,080.00

1 Piece(s) 55 Day(s) GasketSeal kit-100Cylinder with Lock / Square Tube Type Air Cylinder, Double Acting, Single Rod--