(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
* The product images are for reference only. Please note that they are not representative of the actual product.
Replacement parts (seal kit) for Air-Hydro Cylinder CS1 Series and Cylinder With Lock CNS and CLS Series.
[Please refer to the following pages of the catalog]
P.68-71 CS1
P.188 CNS
P.189 CLS
* Please refer to the digital catalog for information on part numbers other than the above.
Seal set list
Number | Name | Material | Note |
---|---|---|---|
Lubrication type / lubrication-free type / air-hydro type | |||
(23) | Wiper Ring | NBR | As 24, 29, 31 are non-replaceable parts, they are not included in the seal set. |
24 | Cushion Seal | ||
(25) | Rod packing | ||
(26) | Piston packing | ||
(27) | Valve seal | ||
(28) | Tube gasket | ||
29 | Piston gasket | ||
(30) | Presser plate gasket | ||
31 | Guide Gasket |
* Please refer to the digital catalog for information on part numbers other than the above.
Replacement parts / seal set
* Please refer to the digital catalog for information on part numbers other than the above.
Part Number |
---|
CS1-125A-PS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Maintenance part name | Bore size (ø) | Compatible air cylinder details | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 956.25 ฿ 843.80 | PACKING SET SPARE SEAL KITS | 1 Piece(s) | Same day | Gasket | Seal kit | 125 | Air Cylinder, Standard Type, With Auto Switch | - |
Loading...
Please check the type/dimensions/specifications of the part CS1-125A-PS in the Seal Kit For Air-Hydro Cylinder CS1 Series, Cylinder With Lock CNS, CLS Series series.
Part Number |
---|
CDS1-180A-XC4-PS |
CDS1-200A-PS |
CDS1-200A-XC10-PS |
CS1-125A-XB5-PS |
CS1-125A-XB5C4-PS |
CS1-125A-XC10-PS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Maintenance part name | Bore size (ø) | Compatible air cylinder details | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 2,179.20 | 1 Piece(s) | 55 Day(s) | Gasket | Seal kit | 180 | Air Cylinder with Auto Switch, Lube Type | With heavy duty scraper | ||
฿ 1,257.15 | 1 Piece(s) | 55 Day(s) | Gasket | Seal kit | 200 | Air Cylinder with Auto Switch, Lube Type | - | ||
฿ 2,937.60 | 1 Piece(s) | 55 Day(s) | Gasket | Seal kit | 200 | Air Cylinder with Auto Switch, Lube Type | Dual stroke cylinder double rod type | ||
฿ 1,212.00 | 1 Piece(s) | 55 Day(s) | Gasket | Seal kit | 125 | Air cylinder standard type lubrication type / with auto switch | Powerful rod type cylinder | ||
฿ 5,825.60 | 1 Piece(s) | 55 Day(s) | Gasket | Seal kit | 125 | Air Cylinder, Standard Type, Lube Type | Powerful rod type / with powerful scraper | ||
฿ 918.40 | 1 Piece(s) | 55 Day(s) | Gasket | Seal kit | 125 | Air cylinder standard type lubrication type / with auto switch | Dual stroke cylinder double rod type |
How can we improve?
How can we improve?