Air Cylinder CS2 Series Seal Kit

Caution
- Please refer to the manufacturer's catalog for specifications and material details.
- Product images may be representative only. Please see the manufacturer's catalog for shape details.
Product Description
* The product images are for reference only. Please note that they are not representative of the actual product.
Replacement parts (seal kit) for the Air Cylinder CS2 Series.
[Please refer to the following pages of the catalog]
P.72 Standard Type CS2
P.73 Double-Rod Type CS2W
P.74 Smooth Cylinder CS2Y
Product Specifications
Structural drawing of CS2 type

Structural drawing of CS2W type

Structural drawing of CS2Y type

CS2 type
Seal set list
| Number | Name | Material | Note |
|---|---|---|---|
| (16) | Rod packing | NBR | As 19, 21 are non-replaceable parts, they are not included in the seal set. |
| (17) | Cushion Seal | Urethane | |
| (18) | Piston packing | NBR | |
| 19 | Valve seal | NBR | |
| (20) | Tube gasket | NBR | |
| 21 | Piston gasket | NBR |
CS2W type
Seal set list
| Number | Name | Material | Note |
|---|---|---|---|
| (14) | Rod packing | NBR | As 17, 19 are non-replaceable parts, they are not included in the seal set. |
| (15) | Cushion Seal | Urethane | |
| (16) | Piston packing | NBR | |
| 17 | Valve seal | NBR | |
| (18) | Tube gasket | NBR | |
| 19 | Piston gasket | NBR |
CS2Y type
Seal set list
| Number | Name | Material | Note |
|---|---|---|---|
| (16) | Rod packing | NBR | As 19, 21 are non-replaceable parts, they are not included in the seal set. |
| (17) | Cushion seal * | Urethane | |
| (18) | Piston packing | NBR | |
| 19 | Valve seal | NBR | |
| (20) | Tube gasket | NBR | |
| 21 | Piston gasket | NBR |
* Please use only with cushions.
Specification Table
CS2 type
Replacement parts / seal set

* A grease pack (40 g) is included in the seal set.
CS2W type
Replacement parts / seal set

* A grease pack (40 g) is included in the seal set.
CS2Y type
Replacement parts / seal set

* Grease pack is not included in the seal set.