(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC’s tie-rod type hydraulic cylinder, double acting: single rod, CHA series.
Part Number |
---|
CHDAB40-75-B54L |
CHDAD40-75-B54L |
CHDAF40-75-B54L |
CHDAG40-75-B54L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Tube Material | Cushioning Mechanism | Operating Temperature Range (℃) | Piston Packing Material | Switch | Lead wire (m) | Number of switches | Connector type | Bellows |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,726.40 | HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 75 | Standard | Aluminum | Both Sides | -10~60 | NBR | B54 | 3 | 2 pcs. | N/A | Without bellows | ||
฿ 7,726.40 | HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 75 | - | Aluminum | Both Sides | -10~60 | NBR | B54 | 3 | 2 pcs. | N/A | Without bellows | ||
฿ 7,726.40 | HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 75 | [Rod Side Flange] Rod Flange | Aluminum | Both Sides | -10~60 | NBR | B54 | 3 | 2 pcs. | N/A | Without bellows | ||
฿ 7,726.40 | HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 40 | 75 | [Head Side Flange] Head Flange | Aluminum | Both Sides | -10~60 | NBR | B54 | 3 | 2 pcs. | N/A | Without bellows |
Loading...
Nominal Pressure | 3.5MPa | Cylinder Type | Standard | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Piston Material | Aluminum | Specifications | N/A | Additional Function | No |
Operating Pressure Range(MPa) | 0.25::3.5 | Piston Speed(mm/sec) | 8::300 |
How can we improve?
How can we improve?