(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC’s tie-rod type hydraulic cylinder, double acting: single rod, CHA series.
Part Number |
---|
CHAB63-200 |
CHAC63-200 |
CHAD63-200 |
CHAF63-200 |
CHAG63-200 |
CHAL63-200 |
CHAT63-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Tube Material | Cushioning Mechanism | Operating Temperature Range (℃) | Piston Packing Material | Switch | Lead wire (m) | Number of switches | Connector type | Bellows |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,726.40 | SMC HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 63 | 200 | Standard | Aluminum | Both Sides | -10~80 | NBR | Without auto switch | N/A | N/A | N/A | Without bellows | ||
฿ 7,726.40 | SMC CHAC TYPE | 1 Piece(s) | 55 Day(s) | 63 | 200 | - | Aluminum | Both Sides | -10~80 | NBR | Without auto switch | N/A | N/A | N/A | Without bellows | ||
฿ 7,726.40 | SMC HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 63 | 200 | - | Aluminum | Both Sides | -10~80 | NBR | Without auto switch | N/A | N/A | N/A | Without bellows | ||
฿ 7,726.40 | SMC HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 63 | 200 | [Rod Side Flange] Rod Flange | Aluminum | Both Sides | -10~80 | NBR | Without auto switch | N/A | N/A | N/A | Without bellows | ||
฿ 7,726.40 | SMC HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 63 | 200 | [Head Side Flange] Head Flange | Aluminum | Both Sides | -10~80 | NBR | Without auto switch | N/A | N/A | N/A | Without bellows | ||
฿ 7,726.40 | SMC HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 63 | 200 | Axial foot | Aluminum | Both Sides | -10~80 | NBR | Without auto switch | N/A | N/A | N/A | Without bellows | ||
฿ 8,551.20 | SMC CHAT TYPE | 1 Piece(s) | 55 Day(s) | 63 | 200 | Middle Trunnion | Aluminum | Both Sides | -10~80 | NBR | Without auto switch | N/A | N/A | N/A | Without bellows |
Loading...
Nominal Pressure | 3.5MPa | Cylinder Type | Standard | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Piston Material | Aluminum | Specifications | N/A | Additional Function | No |
Operating Pressure Range(MPa) | 0.25::3.5 | Piston Speed(mm/sec) | 8::300 |
How can we improve?
How can we improve?