1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Tie-Rod Type Hydraulic Cylinder, Double Acting: Single Rod, CHA Series (Part Number)

SMC CHAB TYPE

Tie-Rod Type Hydraulic Cylinder, Double Acting: Single Rod, CHA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,339.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

SMC’s tie-rod type hydraulic cylinder, double acting: single rod, CHA series.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CHAB63-75J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Support Type Tube Material Cushioning Mechanism Operating Temperature Range
(℃)
Piston Packing Material Switch Lead wire
(m)
Number of switches Connector type Bellows

฿ 8,160.80

SMC CHAB TYPE 1 Piece(s) 55 Day(s) 6375StandardAluminumBoth Sides-10~80NBRWithout auto switchN/AN/AN/ANylon tarpaulin

Loading...

  1. 1

Basic Information

Nominal Pressure 3.5MPa Cylinder Type Standard Rod Motion Double Acting Piece Rod
Piston Material Aluminum Specifications N/A Additional Function No
Operating Pressure Range(MPa) 0.25::3.5 Piston Speed(mm/sec) 8::300

Please check the type/dimensions/specifications of the part CHAB63-75J in the Tie-Rod Type Hydraulic Cylinder, Double Acting: Single Rod, CHA Series series.

Products with similar specification

Part Number
CHAB40-100N
CHAB40-110
CHAB40-120
CHAB63-80
CHAB63-800
CHAB63-80J
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Support Type Tube Material Cushioning Mechanism Operating Temperature Range
(℃)
Piston Packing Material Switch Lead wire
(m)
Number of switches Connector type Bellows

฿ 5,600.00

1 Piece(s) 55 Day(s) 40100StandardAluminumNo-10~80NBRWithout auto switchN/AN/AN/AWithout bellows

฿ 5,729.60

1 Piece(s) 55 Day(s) 40110StandardAluminumBoth Sides-10~80NBRWithout auto switchN/AN/AN/AWithout bellows

฿ 5,729.60

1 Piece(s) 55 Day(s) 40120StandardAluminumBoth Sides-10~80NBRWithout auto switchN/AN/AN/AWithout bellows

฿ 7,032.00

1 Piece(s) 55 Day(s) 6380StandardAluminumBoth Sides-10~80NBRWithout auto switchN/AN/AN/AWithout bellows

฿ 13,412.80

1 Piece(s) 55 Day(s) 63800StandardAluminumBoth Sides-10~80NBRWithout auto switchN/AN/AN/AWithout bellows

฿ 8,529.60

1 Piece(s) 55 Day(s) 6380StandardAluminumBoth Sides-10~80NBRWithout auto switchN/AN/AN/ANylon tarpaulin