(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC’s tie-rod type hydraulic cylinder, double acting: single rod, CHA series.
Part Number |
---|
CHDAF50-175-B54Z4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Tube Material | Cushioning Mechanism | Operating Temperature Range (℃) | Piston Packing Material | Switch | Lead wire (m) | Number of switches | Connector type | Bellows |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,503.20 | HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 175 | [Rod Side Flange] Rod Flange | Aluminum | Both Sides | -10~60 | NBR | B54 | 5 | 4 pcs. | N/A | Without bellows |
Loading...
Nominal Pressure | 3.5MPa | Cylinder Type | Standard | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Piston Material | Aluminum | Specifications | N/A | Additional Function | No |
Operating Pressure Range(MPa) | 0.25::3.5 | Piston Speed(mm/sec) | 8::300 |
Please check the type/dimensions/specifications of the part CHDAF50-175-B54Z4 in the Tie-Rod Type Hydraulic Cylinder, Double Acting: Single Rod, CHA Series series.
Part Number |
---|
CHAB40-100N |
CHAB40-110 |
CHAB40-120 |
CHDAF50-175-F5BAL |
CHDAF50-175-J59 |
CHDAF50-175-M9BL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Tube Material | Cushioning Mechanism | Operating Temperature Range (℃) | Piston Packing Material | Switch | Lead wire (m) | Number of switches | Connector type | Bellows |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,600.00 | 1 Piece(s) | 55 Day(s) | 40 | 100 | Standard | Aluminum | No | -10~80 | NBR | Without auto switch | N/A | N/A | N/A | Without bellows | ||
฿ 5,729.60 | 1 Piece(s) | 55 Day(s) | 40 | 110 | Standard | Aluminum | Both Sides | -10~80 | NBR | Without auto switch | N/A | N/A | N/A | Without bellows | ||
฿ 5,729.60 | 1 Piece(s) | 55 Day(s) | 40 | 120 | Standard | Aluminum | Both Sides | -10~80 | NBR | Without auto switch | N/A | N/A | N/A | Without bellows | ||
฿ 9,940.80 | 1 Piece(s) | 55 Day(s) | 50 | 175 | [Rod Side Flange] Rod Flange | Aluminum | Both Sides | -10~60 | NBR | F5BA | 3 | 2 pcs. | N/A | Without bellows | ||
฿ 9,245.60 | 1 Piece(s) | 55 Day(s) | 50 | 175 | [Rod Side Flange] Rod Flange | Aluminum | Both Sides | -10~60 | NBR | J59 | 0.5 | 2 pcs. | N/A | Without bellows | ||
฿ 8,464.80 | 1 Piece(s) | 55 Day(s) | 50 | 175 | [Rod Side Flange] Rod Flange | Aluminum | Both Sides | -10~60 | NBR | M9B | 3 | 2 pcs. | N/A | Without bellows |
How can we improve?
How can we improve?