(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Equipped with the cushion mechanism of cushion seal type. Impact at the stroke end has been reduced. Durability improved.
· The rod cover has a divided structure for easy disassembly and assembly.
Part Number |
---|
CH2FWB40C-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Pressure | Cylinder Nominal Designation Size (φ) | Rod Diameter | Stroke (mm) | Support Type | Tube Material | Cushioning Mechanism | Operating Pressure Range (MPa) | Operating Temperature Range (℃) | Port position | Switch | Lead wire (m) | Number of switches | Rod end nut | Cushion valve position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,994.00 | SMC HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 7MPa | 40 | C | 27 | Standard | Stainless Steel | Both Sides | 0.3~11 | -10~80 | On port | Without auto switch | N/A | N/A | Without rod end nut | Cushion valve right |
Loading...
Cylinder Type | Standard | Rod Motion | Double Acting Double | Piston Material | Aluminum |
---|---|---|---|---|---|
Specifications | JIS Standard | Additional Function | No | Piston Speed(mm/sec) | 8::300 |
Piston Packing Material | NBR |
How can we improve?
How can we improve?