1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Double Rod, CH2EW/CH2FW Series (Part Number)

SMC CHD TYPE

JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Double Rod, CH2EW/CH2FW Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,723.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Equipped with the cushion mechanism of cushion seal type. Impact at the stroke end has been reduced. Durability improved.
· The rod cover has a divided structure for easy disassembly and assembly.

Part Number
CHD2FWFA63C-50A-F5BAL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pressure Cylinder Nominal Designation Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Cushioning Mechanism Operating Pressure Range
(MPa)
Operating Temperature Range
(℃)
Port position Switch Lead wire
(m)
Number of switches Rod end nut Cushion valve position

฿ 18,860.80

SMC CHD TYPE 1 Piece(s) 55 Day(s) 7MPa63C50[Rod Side Flange] Rod Rectangular Flange TypeStainless SteelBoth Sides0.3~11-10~60On portF5BA32 pcs.With rod end nutCushion valve right

Loading...

  1. 1

Basic Information

Cylinder Type Standard Rod Motion Double Acting Double Piston Material Aluminum
Specifications JIS Standard Additional Function No Piston Speed(mm/sec) 8::300
Piston Packing Material NBR

Please check the type/dimensions/specifications of the part CHD2FWFA63C-50A-F5BAL in the JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Double Rod, CH2EW/CH2FW Series series.

Products with similar specification

Part Number
CH2EWB50B-300A
CH2EWFA100B-50A
CH2EWFA32B-250A-A
CHD2FWFA63C-50AN
CHD2FWFA63C-70
CHD2FWFA63C-75
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pressure Cylinder Nominal Designation Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Cushioning Mechanism Operating Pressure Range
(MPa)
Operating Temperature Range
(℃)
Port position Switch Lead wire
(m)
Number of switches Rod end nut Cushion valve position

฿ 24,276.65

1 Piece(s) 45 Day(s) 3.5MPa50B300StandardAluminumBoth Sides0.3~3.5-10~80On portWithout auto switchN/AN/AWith rod end nutCushion valve right

฿ 49,923.69

1 Piece(s) 45 Day(s) 3.5MPa100B50[Rod Side Flange] Rod Rectangular Flange TypeAluminumBoth Sides0.3~3.5-10~80On portWithout auto switchN/AN/AWith rod end nutCushion valve right

฿ 18,952.33

1 Piece(s) 45 Day(s) 3.5MPa32B250[Rod Side Flange] Rod Rectangular Flange TypeAluminumBoth Sides0.3~3.5-10~80Right of portWithout auto switchN/AN/AWith rod end nutCushion valve down

฿ 15,713.60

1 Piece(s) 55 Day(s) 7MPa63C50[Rod Side Flange] Rod Rectangular Flange TypeStainless SteelNo0.3~11-10~80On portWithout auto switch (built-in magnet)N/AN/AWith rod end nutCushion valve right

฿ 16,343.20

1 Piece(s) 55 Day(s) 7MPa63C70[Rod Side Flange] Rod Rectangular Flange TypeStainless SteelBoth Sides0.3~11-10~80On portWithout auto switch (built-in magnet)N/AN/AWithout rod end nutCushion valve right

฿ 16,343.20

1 Piece(s) 55 Day(s) 7MPa63C75[Rod Side Flange] Rod Rectangular Flange TypeStainless SteelBoth Sides0.3~11-10~80On portWithout auto switch (built-in magnet)N/AN/AWithout rod end nutCushion valve right