(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Equipped with the cushion mechanism of cushion seal type. Impact at the stroke end has been reduced. Durability improved.
· The rod cover has a divided structure for easy disassembly and assembly.
Part Number |
---|
CH2FWFA50B-40A-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Pressure | Cylinder Nominal Designation Size (φ) | Rod Diameter | Stroke (mm) | Support Type | Tube Material | Cushioning Mechanism | Operating Pressure Range (MPa) | Operating Temperature Range (℃) | Port position | Switch | Lead wire (m) | Number of switches | Rod end nut | Cushion valve position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,087.20 | SMC HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 7MPa | 50 | B | 40 | [Rod Side Flange] Rod Rectangular Flange Type | Stainless Steel | Both Sides | 0.3~13.5 | -10~80 | Right of port | Without auto switch | N/A | N/A | With rod end nut | Cushion valve left |
Loading...
Cylinder Type | Standard | Rod Motion | Double Acting Double | Piston Material | Aluminum |
---|---|---|---|---|---|
Specifications | JIS Standard | Additional Function | No | Piston Speed(mm/sec) | 8::300 |
Piston Packing Material | NBR |
Please check the type/dimensions/specifications of the part CH2FWFA50B-40A-G in the JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Double Rod, CH2EW/CH2FW Series series.
Part Number |
---|
CH2EWB50B-300A |
CH2EWFA100B-50A |
CH2EWFA32B-250A-A |
CH2FWFA50B-45A-G |
CH2FWFA50B-500 |
CH2FWFA50B-55A-G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Pressure | Cylinder Nominal Designation Size (φ) | Rod Diameter | Stroke (mm) | Support Type | Tube Material | Cushioning Mechanism | Operating Pressure Range (MPa) | Operating Temperature Range (℃) | Port position | Switch | Lead wire (m) | Number of switches | Rod end nut | Cushion valve position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,276.65 | 1 Piece(s) | 45 Day(s) | 3.5MPa | 50 | B | 300 | Standard | Aluminum | Both Sides | 0.3~3.5 | -10~80 | On port | Without auto switch | N/A | N/A | With rod end nut | Cushion valve right | ||
฿ 49,923.69 | 1 Piece(s) | 45 Day(s) | 3.5MPa | 100 | B | 50 | [Rod Side Flange] Rod Rectangular Flange Type | Aluminum | Both Sides | 0.3~3.5 | -10~80 | On port | Without auto switch | N/A | N/A | With rod end nut | Cushion valve right | ||
฿ 18,952.33 | 1 Piece(s) | 45 Day(s) | 3.5MPa | 32 | B | 250 | [Rod Side Flange] Rod Rectangular Flange Type | Aluminum | Both Sides | 0.3~3.5 | -10~80 | Right of port | Without auto switch | N/A | N/A | With rod end nut | Cushion valve down | ||
฿ 13,087.20 | 1 Piece(s) | 55 Day(s) | 7MPa | 50 | B | 45 | [Rod Side Flange] Rod Rectangular Flange Type | Stainless Steel | Both Sides | 0.3~13.5 | -10~80 | Right of port | Without auto switch | N/A | N/A | With rod end nut | Cushion valve left | ||
฿ 18,188.00 | 1 Piece(s) | 55 Day(s) | 7MPa | 50 | B | 500 | [Rod Side Flange] Rod Rectangular Flange Type | Stainless Steel | Both Sides | 0.3~13.5 | -10~80 | On port | Without auto switch | N/A | N/A | Without rod end nut | Cushion valve right | ||
฿ 13,673.60 | 1 Piece(s) | 55 Day(s) | 7MPa | 50 | B | 55 | [Rod Side Flange] Rod Rectangular Flange Type | Stainless Steel | Both Sides | 0.3~13.5 | -10~80 | Right of port | Without auto switch | N/A | N/A | With rod end nut | Cushion valve left |
How can we improve?
How can we improve?