1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series (Part Number)

SMC HYDRAULIC CYLINDER

JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,451.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Equipped with the cushion mechanism of cushion seal type. Impact at the stroke end has been reduced. Durability improved.
· The rod cover has a divided structure for easy disassembly and assembly.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CHD2FFA100C-115A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pressure Cylinder Nominal Designation Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Piston Material Cushioning Mechanism Operating Pressure Range
(MPa)
Operating Temperature Range
(℃)
Port position Switch Lead wire
(m)
Number of switches Custom-made specifications Connector type Bellows Rod end nut Cushion valve position Cylinder with improved water resistance Rod Size Series

฿ 22,224.80

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 7MPa100C115[Rod Side Flange] Rod Rectangular Flange TypeStainless SteelAluminumBoth Sides0.15~11-10~80On portWithout auto switch (built-in magnet)N/AN/AN/AN/AWithout bellowsWith rod end nutCushion valve rightN/A-

Loading...

  1. 1

Basic Information

Cylinder Type Standard Rod Motion Double Acting Piece Rod Specifications JIS Standard
Additional Function No Piston Speed(mm/sec) 8::300 Piston Packing Material NBR

Please check the type/dimensions/specifications of the part CHD2FFA100C-115A in the JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series series.

Products with similar specification

Part Number
CH2EB100B-300
CH2EB100C-100
CH2EB100C-200
CHD2FFA100C-120A
CHD2FFA100C-120A-J59L
CHD2FFA100C-125-A34
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pressure Cylinder Nominal Designation Size
(φ)
Rod Diameter Stroke
(mm)
Support Type Tube Material Piston Material Cushioning Mechanism Operating Pressure Range
(MPa)
Operating Temperature Range
(℃)
Port position Switch Lead wire
(m)
Number of switches Custom-made specifications Connector type Bellows Rod end nut Cushion valve position Cylinder with improved water resistance Rod Size Series

฿ 39,756.42

1 Piece(s) 45 Day(s) 3.5MPa100B300StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AN/AWithout bellowsWithout rod end nutCushion valve rightN/A-

฿ 32,082.63

1 Piece(s) 45 Day(s) 3.5MPa100C100StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AN/AWithout bellowsWithout rod end nutCushion valve rightN/A-

฿ 34,977.27

1 Piece(s) 45 Day(s) 3.5MPa100C200StandardAluminumAluminumBoth Sides0.15~3.5-10~80On portWithout auto switchN/AN/AN/AN/AWithout bellowsWithout rod end nutCushion valve rightN/A-

฿ 22,224.80

1 Piece(s) 55 Day(s) 7MPa100C120[Rod Side Flange] Rod Rectangular Flange TypeStainless SteelAluminumBoth Sides0.15~11-10~80On portWithout auto switch (built-in magnet)N/AN/AN/AN/AWithout bellowsWith rod end nutCushion valve rightN/A-

฿ 24,785.60

1 Piece(s) 55 Day(s) 7MPa100C120[Rod Side Flange] Rod Rectangular Flange TypeStainless SteelAluminumBoth Sides0.15~11-10~60On portJ5932 pcs.N/AN/AWithout bellowsWith rod end nutCushion valve rightN/A-

฿ 24,612.00

1 Piece(s) 55 Day(s) 7MPa100C125[Rod Side Flange] Rod Rectangular Flange TypeStainless SteelAluminumBoth Sides0.15~11-10~60On portA340.52 pcs.N/AN/AWithout bellowsWithout rod end nutCushion valve rightN/A-