(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Equipped with the cushion mechanism of cushion seal type. Impact at the stroke end has been reduced. Durability improved.
· The rod cover has a divided structure for easy disassembly and assembly.
Part Number |
---|
CHD2FB32B-152 |
CHD2FCA32B-152 |
CHD2FFA32B-152 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Pressure | Cylinder Nominal Designation Size (φ) | Rod Diameter | Stroke (mm) | Support Type | Tube Material | Piston Material | Cushioning Mechanism | Operating Pressure Range (MPa) | Operating Temperature Range (℃) | Port position | Switch | Lead wire (m) | Number of switches | Custom-made specifications | Connector type | Bellows | Rod end nut | Cushion valve position | Cylinder with improved water resistance | Rod Size Series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,274.23 | SMC HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 7MPa | 32 | B | 152 | Standard | Stainless Steel | Aluminum | Both Sides | 0.15~13.5 | -10~80 | On port | Without auto switch (built-in magnet) | N/A | N/A | N/A | N/A | Without bellows | Without rod end nut | Cushion valve right | N/A | - | ||
฿ 6,815.20 | SMC HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 7MPa | 32 | B | 152 | - | Stainless Steel | Aluminum | Both Sides | 0.15~13.5 | -10~80 | On port | Without auto switch (built-in magnet) | N/A | N/A | N/A | N/A | Without bellows | Without rod end nut | Cushion valve right | N/A | - | ||
฿ 11,251.79 | SMC HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 7MPa | 32 | B | 152 | [Rod Side Flange] Rod Rectangular Flange Type | Stainless Steel | Aluminum | Both Sides | 0.15~13.5 | -10~80 | On port | Without auto switch (built-in magnet) | N/A | N/A | N/A | N/A | Without bellows | Without rod end nut | Cushion valve right | N/A | - |
Loading...
Cylinder Type | Standard | Rod Motion | Double Acting Piece Rod | Specifications | JIS Standard |
---|---|---|---|---|---|
Additional Function | No | Piston Speed(mm/sec) | 8::300 | Piston Packing Material | NBR |
How can we improve?
How can we improve?