(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Equipped with the cushion mechanism of cushion seal type. Impact at the stroke end has been reduced. Durability improved.
· The rod cover has a divided structure for easy disassembly and assembly.
Part Number |
---|
CHD2FLB40B-1350A-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Pressure | Cylinder Nominal Designation Size (φ) | Rod Diameter | Stroke (mm) | Support Type | Tube Material | Piston Material | Cushioning Mechanism | Operating Pressure Range (MPa) | Operating Temperature Range (℃) | Port position | Switch | Lead wire (m) | Number of switches | Custom-made specifications | Connector type | Bellows | Rod end nut | Cushion valve position | Cylinder with improved water resistance | Rod Size Series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,713.60 | SMC CHD TYPE | 1 Piece(s) | 55 Day(s) | 7MPa | 40 | B | 1,350 | Axial foot | Stainless Steel | Aluminum | Both Sides | 0.15~13.5 | -10~80 | Right of port | Without auto switch (built-in magnet) | N/A | N/A | N/A | N/A | Without bellows | With rod end nut | Cushion valve left | N/A | - |
Loading...
Cylinder Type | Standard | Rod Motion | Double Acting Piece Rod | Specifications | JIS Standard |
---|---|---|---|---|---|
Additional Function | No | Piston Speed(mm/sec) | 8::300 | Piston Packing Material | NBR |
Please check the type/dimensions/specifications of the part CHD2FLB40B-1350A-G in the JIS Standard-Compliant Hydraulic Cylinder, Double Acting: Single Rod CH2E/CH2F/CH2G/CH2H Series series.
Part Number |
---|
CH2EB100B-300 |
CH2EB100C-100 |
CH2EB100C-200 |
CHD2FLB40B-1350A-G-M9B |
CHD2FLB40B-1350A-H |
CHD2FLB40B-1350A-H-M9BW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal Pressure | Cylinder Nominal Designation Size (φ) | Rod Diameter | Stroke (mm) | Support Type | Tube Material | Piston Material | Cushioning Mechanism | Operating Pressure Range (MPa) | Operating Temperature Range (℃) | Port position | Switch | Lead wire (m) | Number of switches | Custom-made specifications | Connector type | Bellows | Rod end nut | Cushion valve position | Cylinder with improved water resistance | Rod Size Series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39,756.42 | 1 Piece(s) | 45 Day(s) | 3.5MPa | 100 | B | 300 | Standard | Aluminum | Aluminum | Both Sides | 0.15~3.5 | -10~80 | On port | Without auto switch | N/A | N/A | N/A | N/A | Without bellows | Without rod end nut | Cushion valve right | N/A | - | ||
฿ 32,082.63 | 1 Piece(s) | 45 Day(s) | 3.5MPa | 100 | C | 100 | Standard | Aluminum | Aluminum | Both Sides | 0.15~3.5 | -10~80 | On port | Without auto switch | N/A | N/A | N/A | N/A | Without bellows | Without rod end nut | Cushion valve right | N/A | - | ||
฿ 34,977.27 | 1 Piece(s) | 45 Day(s) | 3.5MPa | 100 | C | 200 | Standard | Aluminum | Aluminum | Both Sides | 0.15~3.5 | -10~80 | On port | Without auto switch | N/A | N/A | N/A | N/A | Without bellows | Without rod end nut | Cushion valve right | N/A | - | ||
฿ 17,276.00 | 1 Piece(s) | 55 Day(s) | 7MPa | 40 | B | 1,350 | Axial foot | Stainless Steel | Aluminum | Both Sides | 0.15~13.5 | -10~60 | Right of port | M9B | 0.5 | 2 pcs. | N/A | N/A | Without bellows | With rod end nut | Cushion valve left | N/A | - | ||
฿ 15,713.60 | 1 Piece(s) | 55 Day(s) | 7MPa | 40 | B | 1,350 | Axial foot | Stainless Steel | Aluminum | Both Sides | 0.15~13.5 | -10~80 | Left of port | Without auto switch (built-in magnet) | N/A | N/A | N/A | N/A | Without bellows | With rod end nut | Cushion valve right | N/A | - | ||
฿ 17,406.40 | 1 Piece(s) | 55 Day(s) | 7MPa | 40 | B | 1,350 | Axial foot | Stainless Steel | Aluminum | Both Sides | 0.15~13.5 | -10~60 | Left of port | M9BW | 0.5 | 2 pcs. | N/A | N/A | Without bellows | With rod end nut | Cushion valve right | N/A | - |
How can we improve?
How can we improve?