Hydraulic Cylinder CHN Series

Caution
- ■ For selection / technical information and characteristics on SMC air cylinder products,
check here.
■ Handling SMC products
Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
Click here for a quotation or to make an order if you have a model number. - Refer to the manufacturer's catalog for specification and material details.
- Product images may be representative images. Refer to the manufacturer's catalog for shape details.
Product Description
[Features]
· Equipped with the cushion mechanism of cushion seal type as standard.
· A cushion valve with a removal prevention mechanism has been adopted.
· The cushion valve does not protrude from the cover surface.
· Space-saving because the projected area is 45% or less compared to tie-rod type cylinders of the same size.
· Weight reduction has been realized by using aluminum alloy for rod cover and head cover.
· Since magnets are installed on all cylinders as standard, an auto switch for detecting the piston position can be installed later.