(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightweight and compact hydraulic cylinder with aluminum body.
[Features]
· Auto switches can be mounted.
· Longitudinal dimensions of cylinders with- and without-auto switch are the same.
· With auto switch. (CHDKG Series)
Part Number |
---|
CHDKGB32-75M-Y7BALS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Specifications | Operating Temperature Range (℃) | Port thread type | Port position | Switch | Lead wire (m) | Number of switches | Custom-made specifications | Connector type | Type of Rod end thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,252.00 | HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 75 | Standard | JIS Standard | -10~60 | Rc | N/A | Y7BA | 3 | 1 pc. | N/A | N/A | Male thread |
Loading...
Nominal Pressure | 16MPa | Cylinder Type | Square type | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Tube Material | Aluminum | Piston Material | Stainless Steel | Cushioning Mechanism | No |
Additional Function | No | Operating Pressure Range(MPa) | 0.3::16 | Piston Speed(mm/sec) | 8::100 |
Piston Packing Material | NBR |
Please check the type/dimensions/specifications of the part CHDKGB32-75M-Y7BALS in the Compact Hydraulic Cylinder CH□KG Series series.
Part Number |
---|
CHDKGB100-100 |
CHDKGB100-100-M9B |
CHDKGB100-100-M9BW |
CHDKGB32-75M-Y7BASDPC |
CHDKGB32-75M-Y7BWSDPC |
CHDKGB32-75M-Y7NWV |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Specifications | Operating Temperature Range (℃) | Port thread type | Port position | Switch | Lead wire (m) | Number of switches | Custom-made specifications | Connector type | Type of Rod end thread |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,622.40 | 1 Piece(s) | 55 Day(s) | 100 | 100 | Standard | JIS Standard | -10~80 | Rc | N/A | Without auto switch (built-in magnet) | N/A | N/A | N/A | N/A | Female thread | ||
฿ 20,054.40 | 1 Piece(s) | 55 Day(s) | 100 | 100 | Standard | JIS Standard | -10~60 | Rc | N/A | M9B | 0.5 | 2 pcs. | N/A | N/A | Female thread | ||
฿ 20,184.80 | 1 Piece(s) | 55 Day(s) | 100 | 100 | Standard | JIS Standard | -10~60 | Rc | N/A | M9BW | 0.5 | 2 pcs. | N/A | N/A | Female thread | ||
฿ 7,813.60 | 1 Piece(s) | 55 Day(s) | 32 | 75 | Standard | JIS Standard | -10~60 | Rc | N/A | Y7BA | 0.5 | 2 pcs. | N/A | M12-4 pin | Male thread | ||
฿ 7,075.20 | 1 Piece(s) | 55 Day(s) | 32 | 75 | Standard | JIS Standard | -10~60 | Rc | N/A | Y7BW | 0.5 | 2 pcs. | N/A | M12-4 pin | Male thread | ||
฿ 5,947.20 | 1 Piece(s) | 55 Day(s) | 32 | 75 | Standard | JIS Standard | -10~60 | Rc | N/A | Y7NWV | 0.5 | 2 pcs. | N/A | N/A | Male thread |
How can we improve?
How can we improve?