1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Hydraulic Cylinder CH□KG Series (Part Number)

HYDRAULIC CYLINDER

Compact Hydraulic Cylinder CH□KG Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,105.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Lightweight and compact hydraulic cylinder with aluminum body.
[Features]
· Auto switches can be mounted.
· Longitudinal dimensions of cylinders with- and without-auto switch are the same.
· With auto switch. (CHDKG Series)

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CHDKGB25-25M-A90V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Support Type Specifications Operating Temperature Range
(℃)
Port thread type Port position Switch Lead wire
(m)
Number of switches Custom-made specifications Connector type Type of Rod end thread

฿ 3,385.60

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2525StandardJIS Standard-10~60RcN/AA90V0.52 pcs.N/AN/AMale thread

Loading...

  1. 1

Basic Information

Nominal Pressure 16MPa Cylinder Type Square type Rod Motion Double Acting Piece Rod
Tube Material Aluminum Piston Material Stainless Steel Cushioning Mechanism No
Additional Function No Operating Pressure Range(MPa) 0.3::16 Piston Speed(mm/sec) 8::100
Piston Packing Material NBR

Please check the type/dimensions/specifications of the part CHDKGB25-25M-A90V in the Compact Hydraulic Cylinder CH□KG Series series.

Products with similar specification

Part Number
CHDKGB100-100
CHDKGB100-100-M9B
CHDKGB100-100-M9BW
CHDKGB25-25M-A93
CHDKGB25-25M-A93L
CHDKGB25-25M-A93LS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Support Type Specifications Operating Temperature Range
(℃)
Port thread type Port position Switch Lead wire
(m)
Number of switches Custom-made specifications Connector type Type of Rod end thread

฿ 18,622.40

1 Piece(s) 55 Day(s) 100100StandardJIS Standard-10~80RcN/AWithout auto switch (built-in magnet)N/AN/AN/AN/AFemale thread

฿ 20,054.40

1 Piece(s) 55 Day(s) 100100StandardJIS Standard-10~60RcN/AM9B0.52 pcs.N/AN/AFemale thread

฿ 20,184.80

1 Piece(s) 55 Day(s) 100100StandardJIS Standard-10~60RcN/AM9BW0.52 pcs.N/AN/AFemale thread

฿ 3,559.20

1 Piece(s) 55 Day(s) 2525StandardJIS Standard-10~60RcN/AA930.52 pcs.N/AN/AMale thread

฿ 3,732.80

1 Piece(s) 55 Day(s) 2525StandardJIS Standard-10~60RcN/AA9332 pcs.N/AN/AMale thread

฿ 3,212.00

1 Piece(s) 55 Day(s) 2525StandardJIS Standard-10~60RcN/AA9331 pc.N/AN/AMale thread