1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS Standard-Compliant Compact Hydraulic Cylinder CH□KD Series (Part Number)

HYDRAULIC CYLINDER

JIS Standard-Compliant Compact Hydraulic Cylinder CH□KD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,975.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Lightweight and compact hydraulic cylinder with aluminum body.
[Features]
· Auto switches can be mounted.
· Longitudinal dimensions of cylinders with- and without-auto switch are the same.
· With auto switch. (CHDKD Series)

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CHDKDB20-40-M9BWV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Support Type Operating Temperature Range
(℃)
Port thread type Port position Switch Lead wire
(m)
Number of switches Custom-made specifications Connector type Type of Rod end thread Cylinder with improved water resistance

฿ 4,232.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2040Standard-10~60RcN/AM9BWV0.52 pcs.N/AN/AFemale threadN/A

Loading...

  1. 1

Basic Information

Nominal Pressure 10MPa Cylinder Type Square type Rod Motion Double Acting Piece Rod
Tube Material Aluminum Piston Material Stainless Steel Specifications JIS Standard
Cushioning Mechanism No Additional Function No Operating Pressure Range(MPa) 0.3::13
Piston Speed(mm/sec) 8::100 Piston Packing Material NBR

Please check the type/dimensions/specifications of the part CHDKDB20-40-M9BWV in the JIS Standard-Compliant Compact Hydraulic Cylinder CH□KD Series series.

Products with similar specification

Part Number
CHDKDB100-10-Y59BL
CHDKDB100-10-Y7BWVLS
CHDKDB100-10-Z73
CHDKDB20-40-M9BWVZ
CHDKDB20-40-M9PL
CHDKDB20-40-M9PV
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Support Type Operating Temperature Range
(℃)
Port thread type Port position Switch Lead wire
(m)
Number of switches Custom-made specifications Connector type Type of Rod end thread Cylinder with improved water resistance

฿ 14,780.80

1 Piece(s) 55 Day(s) 10010Standard-10~60RcN/AY59B32 pcs.N/AN/AFemale threadN/A

฿ 14,108.00

1 Piece(s) 55 Day(s) 10010Standard-10~60RcN/AY7BWV31 pc.N/AN/AFemale threadN/A

฿ 14,042.40

1 Piece(s) 55 Day(s) 10010Standard-10~60RcN/AZ730.52 pcs.N/AN/AFemale threadN/A

฿ 4,579.20

1 Piece(s) 55 Day(s) 2040Standard-10~60RcN/AM9BWV52 pcs.N/AN/AFemale threadN/A

฿ 4,145.60

1 Piece(s) 55 Day(s) 2040Standard-10~60RcN/AM9P32 pcs.N/AN/AFemale threadN/A

฿ 4,145.60

1 Piece(s) 55 Day(s) 2040Standard-10~60RcN/AM9PV0.52 pcs.N/AN/AFemale threadN/A