(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightweight and compact hydraulic cylinder with aluminum body.
[Features]
· Auto switches can be mounted.
· Longitudinal dimensions of cylinders with- and without-auto switch are the same.
· With auto switch. (CHDKD Series)
Part Number |
---|
CHDKDB20R-35M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Operating Temperature Range (℃) | Port thread type | Port position | Switch | Lead wire (m) | Number of switches | Custom-made specifications | Connector type | Type of Rod end thread | Cylinder with improved water resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,756.80 | HYDRAULIC CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 35 | Standard | -10~80 | Rc | N/A | Without auto switch (built-in magnet) | N/A | N/A | N/A | N/A | Male thread | NBR seal (nitrile rubber) |
Loading...
Nominal Pressure | 10MPa | Cylinder Type | Square type | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Tube Material | Aluminum | Piston Material | Stainless Steel | Specifications | JIS Standard |
Cushioning Mechanism | No | Additional Function | No | Operating Pressure Range(MPa) | 0.3::13 |
Piston Speed(mm/sec) | 8::100 | Piston Packing Material | NBR |
Please check the type/dimensions/specifications of the part CHDKDB20R-35M in the JIS Standard-Compliant Compact Hydraulic Cylinder CH□KD Series series.
Part Number |
---|
CHDKDB100-10-Y59BL |
CHDKDB100-10-Y7BWVLS |
CHDKDB100-10-Z73 |
CHDKDB20R-35M-M9BAL |
CHDKDB20R-35M-M9BAZ |
CHDKDB20R-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Operating Temperature Range (℃) | Port thread type | Port position | Switch | Lead wire (m) | Number of switches | Custom-made specifications | Connector type | Type of Rod end thread | Cylinder with improved water resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,780.80 | 1 Piece(s) | 55 Day(s) | 100 | 10 | Standard | -10~60 | Rc | N/A | Y59B | 3 | 2 pcs. | N/A | N/A | Female thread | N/A | ||
฿ 14,108.00 | 1 Piece(s) | 55 Day(s) | 100 | 10 | Standard | -10~60 | Rc | N/A | Y7BWV | 3 | 1 pc. | N/A | N/A | Female thread | N/A | ||
฿ 14,042.40 | 1 Piece(s) | 55 Day(s) | 100 | 10 | Standard | -10~60 | Rc | N/A | Z73 | 0.5 | 2 pcs. | N/A | N/A | Female thread | N/A | ||
฿ 4,927.20 | 1 Piece(s) | 55 Day(s) | 20 | 35 | Standard | -10~60 | Rc | N/A | M9BA | 3 | 2 pcs. | N/A | N/A | Male thread | NBR seal (nitrile rubber) | ||
฿ 5,100.80 | 1 Piece(s) | 55 Day(s) | 20 | 35 | Standard | -10~60 | Rc | N/A | M9BA | 5 | 2 pcs. | N/A | N/A | Male thread | NBR seal (nitrile rubber) | ||
฿ 2,756.80 | 1 Piece(s) | 55 Day(s) | 20 | 40 | Standard | -10~80 | Rc | N/A | Without auto switch (built-in magnet) | N/A | N/A | N/A | N/A | Female thread | NBR seal (nitrile rubber) |
How can we improve?
How can we improve?