(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Reduced seizing and extending too quickly.
· Realizes a smooth operation even at 0.5 mm/s (1 mm/s at ø16 or less).
· Improved functionality (new structure equivalent to the standard models).
· Interchangeable (mounting compatibility) with standard products.
[10-/11-/12-Series, Clean Series]
· Compatible with a clean environment.
· Prevents generation of dust in cleanrooms.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Clean Series Type | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,129.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 10 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,190.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 10 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A73 | 3 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,117.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 10 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A73 | 0.5 | 2 | Male rod end | Relief type | None | ||
฿ 3,294.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 20 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,355.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 20 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A73 | 3 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,971.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 20 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A73 | 5 | 1 | Male rod end | Relief type | None | ||
฿ 3,367.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 25 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,282.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 25 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A73 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,806.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 25 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A90 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,952.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 25 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A90 | 3 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,458.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 30 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,190.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 30 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A93 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 5,032.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 30 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | F79 | 3 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,977.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | - | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9NW | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,733.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | - | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Male rod end | Relief type | None | ||
฿ 5,051.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | - | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9NW | 0.5 | 2 | Male rod end | Relief type | None | ||
฿ 3,824.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 45 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,740.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 45 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A73 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,264.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 45 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A90 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,008.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 50 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 5,252.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 50 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9N | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,428.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 75 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Male rod end | Relief type | None | ||
฿ 4,886.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 100 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,458.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 5 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Male rod end | Relief type | None | ||
฿ 4,849.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 5 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9BV | 0.5 | 2 | Male rod end | Relief type | None | ||
฿ 3,604.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 10 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 5,142.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 10 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | J79 | 3 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,996.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 10 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9BW | 0.5 | 2 | Male rod end | Relief type | None | ||
฿ 3,696.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 15 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,880.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 20 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Male rod end | Relief type | None | ||
฿ 4,758.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 20 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A93 | 3 | 2 | Male rod end | Relief type | None | ||
฿ 5,270.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | - | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A73 | 3 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,282.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | - | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Male rod end | Relief type | None | ||
฿ 5,344.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | - | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A73 | 3 | 2 | Male rod end | Relief type | None | ||
฿ 4,593.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 50 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,849.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 60 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 6,386.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 75 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | J79 | 3 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 5,416.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 100 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 5,490.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 100 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Male rod end | Relief type | None | ||
฿ 4,812.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 10 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,959.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 15 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 6,167.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 15 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9B | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 6,313.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 15 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9B | 3 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 6,423.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 15 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9NWV | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 5,105.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 20 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 5,197.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 20 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Male rod end | Relief type | None | ||
฿ 6,112.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 20 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A73 | 0.5 | 2 | Male rod end | Relief type | None | ||
฿ 6,076.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 30 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A93 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 5,618.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | - | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 5,892.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 50 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 6,661.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 75 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Male rod end | Relief type | None | ||
฿ 7,540.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 75 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | A93 | 3 | 2 | Male rod end | Relief type | None | ||
฿ 8,015.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 75 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9B | 3 | 2 | Male rod end | Relief type | None | ||
฿ 5,728.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 63 | 10 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 5,837.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 63 | 10 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Male rod end | Relief type | None | ||
฿ 7,045.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 63 | 10 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9B | 0.5 | 2 | Male rod end | Relief type | None | ||
฿ 7,320.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 63 | 15 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9B | 3 | 2 | Male rod end | Relief type | None | ||
฿ 6,204.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 63 | 25 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 6,515.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 63 | 35 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 7,905.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 63 | 35 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | J79 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 8,198.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 63 | 35 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | J79C | 0.5 | 2 | Standard (rod-end female thread) | Relief type | None | ||
฿ 8,711.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 63 | 50 | Low Speed / Clean Room | - | 0.03~1.0 | None | Built-in magnet | Through-hole (standard) | Rc | M9BW | 0.5 | 2 | Male rod end | Relief type | None | ||
฿ 2,140.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 5 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 2,525.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 15 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 2,635.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 20 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 2,800.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 25 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 2,800.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 30 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 2,964.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 35 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 2,964.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | - | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,165.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 50 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,788.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 75 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,861.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 75 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 4,319.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 100 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,392.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | - | 100 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 2,672.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 10 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 2,744.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 10 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 2,983.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 15 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 3,111.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 20 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,367.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 30 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 3,660.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 45 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 3,678.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 50 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,227.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 60 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,300.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 60 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 4,868.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 40 | 100 | Low Speed / Clean Room | -10~70 | 0.035~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 3,806.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 10 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 3,934.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 15 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,026.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 20 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,227.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 25 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None | ||
฿ 4,520.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | 30 | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Male rod end | Relief type | None | ||
฿ 4,666.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | [Block Shape] Plate Cylinder | 50 | - | Low Speed / Clean Room | -10~70 | 0.03~1.0 | None | Without magnet | Through-hole (standard) | Rc | - | - | - | Standard (rod-end female thread) | Relief type | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Additional Function | Standard |
---|---|---|---|---|---|
End Locking | No | Valves | No |
How can we improve?
How can we improve?