(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Reduced seizing and extending too quickly.
· Realizes a smooth operation even at 0.5 mm/s (1 mm/s at ø16 or less).
· Improved functionality (new structure equivalent to the standard models).
· Interchangeable (mounting compatibility) with standard products.
[10-/11-Series, Clean Series]
· Compatible with a clean environment.
· Prevents generation of dust in cleanrooms.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Cushion | Specifications | Support bracket | Auto Switches | Lead Wire | The number of the switches | Rod Tip Shape | Clean Series Type | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,744.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 5 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,258.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 5 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93V | 3 | 1 | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,184.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 5 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93V | 0.5 | 1 | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,515.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 5 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BV | 3 | 1 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,139.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 5 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NV | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 1,780.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 5 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | Relief type | - | ||
฿ 3,176.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 5 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BV | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,176.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 5 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NV | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,323.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 5 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9PV | 3 | 2 | Male rod end | Relief type | - | ||
฿ 1,872.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 10 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,268.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 10 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NV | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 1,909.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 10 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | Relief type | - | ||
฿ 2,644.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 10 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93 | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 2,790.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 10 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93 | 3 | 2 | Male rod end | Relief type | - | ||
฿ 3,892.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 10 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BAV | 3 | 2 | Male rod end | Relief type | - | ||
฿ 3,378.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 10 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BWV | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,304.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 10 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NV | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 2,074.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 15 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,286.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 15 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,892.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 15 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 0.5 | 3 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,433.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 15 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 3 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,470.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 15 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BV | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,323.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 15 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,111.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 15 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | Relief type | - | ||
฿ 3,323.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 15 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 2,258.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 20 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,470.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,764.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,506.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,882.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 1 | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,295.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 20 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | Relief type | - | ||
฿ 3,506.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,653.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 3 | 2 | Male rod end | Relief type | - | ||
฿ 3,543.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,690.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NV | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 2,332.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 25 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,543.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,690.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 3 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,873.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BV | 3 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,580.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,368.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 25 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | Relief type | - | ||
฿ 3,616.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,764.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NV | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 2,387.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 30 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,121.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,754.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93 | 0.5 | 1 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,635.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,782.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NV | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,423.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 30 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | Relief type | - | ||
฿ 3,157.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93 | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,782.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 3 | 2 | Male rod end | Relief type | - | ||
฿ 3,672.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 12 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 2,001.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 10 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,690.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 10 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BV | 5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,396.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 10 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NV | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,470.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 10 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NWV | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,433.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 10 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BV | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,433.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 10 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NV | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 2,148.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 15 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,882.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 15 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,396.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 15 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,184.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 15 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | Relief type | - | ||
฿ 3,396.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 15 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,433.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 15 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 2,387.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 20 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,598.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,635.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,782.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 3 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,423.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 20 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | Relief type | - | ||
฿ 3,635.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,672.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,819.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 20 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 3 | 2 | Male rod end | Relief type | - | ||
฿ 2,460.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 25 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,194.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,488.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93V | 3 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,672.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,856.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BV | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 4,149.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9BV | 5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,708.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,231.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93 | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 3,745.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 25 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 2,515.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 30 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,249.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,727.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9B | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,764.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9N | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,910.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NV | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 2,552.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 30 | Low Speed / Clean Room | -10~70 | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | Without auto switch | - | - | Male rod end | Relief type | - | ||
฿ 3,286.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 16 | 30 | Low Speed / Clean Room | - | 0.04~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93 | 0.5 | 2 | Male rod end | Relief type | - | ||
฿ 2,900.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 10 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | A93 | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - | ||
฿ 3,561.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 20 | 10 | Low Speed / Clean Room | - | 0.035~1.0 | None | Built-in magnet | Through-hole / both ends tapped common (standard) | M9NV | 0.5 | 2 | Standard (rod-end female thread) | Relief type | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | No | Valves | No |
How can we improve?
How can we improve?