(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Valve and compact cylinder compactly integrated.
[Features]
· Saves man-hours (no need to select valve and reduces piping labor time).
· Low energy consumption (air consumption between the cylinder and the valve reduced by about 50%).
· Space saving (minimizes installation space by integrated structure).
Part Number |
---|
CVQB32-15-5M |
CVQB40-15-5M |
CVQB50-15-5M |
CVQB50-15-5MN |
CVQB63-15-5M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Support bracket | Port thread type | Body Options | Auto Switches | Lead Wire | The number of the switches | Direction of Piping | Lead wire electrical entry | Indicator light / Surge voltage suppressor | Connector type | Rated Voltage (V) | Manual operation |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,558.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | - | 15 | Through-hole / both ends tapped common (standard) | - | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | Without light or surge voltage suppressor | None | 24 V DC | Non-locking push type | ||
฿ 3,976.80 | SMC CVQB TYPE | 1 Piece(s) | 55 Day(s) | 40 | 15 | Through-hole / both ends tapped common (standard) | - | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | Without light or surge voltage suppressor | None | 24 V DC | Non-locking push type | ||
฿ 4,793.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 15 | Through-hole / both ends tapped common (standard) | Rc | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | Without light or surge voltage suppressor | None | 24 V DC | Non-locking push type | ||
฿ 4,793.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 50 | 15 | Through-hole / both ends tapped common (standard) | NPT | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | Without light or surge voltage suppressor | None | 24 V DC | Non-locking push type | ||
฿ 9,141.54 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 63 | 15 | Through-hole / both ends tapped common (standard) | Rc | Standard (rod-end female thread) | Without auto switch (built-in magnet) | None | None | Standard | M plug connector, with lead wire (300 mm) | Without light or surge voltage suppressor | None | 24 V DC | Non-locking push type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(°C) | -10::50 |
End Locking | No | Valves | Presence | Operating Pressure(MPa) | 0.15::0.7 |
How can we improve?
How can we improve?