(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Stainless steel type
・ Contributes to reduction of various work labor-hours.
[10-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
Operating fluid | Air |
---|---|
Guaranteed pressure resistance | 1.5 MPa |
Maximum Operating Pressure | 1 MPa |
Minimum operating pressure | 0.1 MPa |
Ambient and operating fluid temperatures | -5 to 60°C (no freezing) |
Compatible tubing material | Nylon, soft nylon, polyurethane^*), FEP, PFA |
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
*) Reference dimensions
*) Reference dimensions
Part Number |
---|
10-AS1002FG-04A |
10-AS2002FG-06A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control Method | Environment, Applications | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Made-to-order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 296.10 | SMC SPEED CONTROLLER | 1 Piece(s) | 55 Day(s) | Meter Out / In | Clean circumstance | 4 | - | M5 standard | None | ||
฿ 345.60 | SMC SPEED CONTROLLER | 1 Piece(s) | 55 Day(s) | Meter Out / In | Clean circumstance | 6 | - | 1/8 standard | None |
Loading...
Type | Speed Controller | Format | Inline | Joint Type | One-touch coupling one both sides |
---|---|---|---|---|---|
Material | PBT | Knob Type | Resin | Lock Nut Option | Push Lock Type |
Operating Pressure Range(MPa) | 0.1::1 | Applicable Fluids | Air |
How can we improve?
How can we improve?