(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for synchronous transport that requires positioning, and for transmission of light loads.
The back surface of the belt can be used for adherence to various profile shapes and adhesion to special covers.
Can be used for long span reciprocating motion and rotational motion.
Please specify the number of teeth. We will cut the product accordingly before shipping.
[Material]
· Belt: Polyurethane, Core wire: Aramid
[Operating temperature] -30 °C to 80 °C
[Applications]
· Ideal for woodworking machines, machine tools, paper machines, printing machines, fans and blowers.[Related Products]
· Timing pulley Timing Pulley S5M Type, Timing Pulley S8M Type, Timing Pulley T5 Type, Timing Pulley T10 Type, Star Quick S5M0100, Star Quick S5M0150, Star Quick S5M0250, Star Quick S8M0150, Star Quick S8M0250, Star Quick S8M0300, Star Quick S8M0400, Star Quick T10-15, Star Quick T10-25
Part Number |
---|
FTKG150S8M-[60-2500/1] |
FTKG250S8M-[60-2500/1] |
FTKG300S8M-[60-2500/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Width W (mm) (mm) |
---|---|---|---|---|---|---|
- | FREE SPAN BELT S8M | 1 Piece(s) | 5 Day(s) | 15 | ||
- | FREE SPAN BELT S8M | 1 Piece(s) | 5 Day(s) | 25 | ||
- | FREE SPAN BELT S8M | 1 Piece(s) | 5 Day(s) | 30 |
Loading...
Belt Shape | Open End | Belt Tooth Surface | Standard (One Side) | Belt Material | Polyurethane Belt |
---|---|---|---|---|---|
Core Wire Material | Aramid | Belt Series | S8M | Belt Shape Type | Round tooth profile super torque |
Color | Green |
How can we improve?
How can we improve?