1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PT-S Model Swivel Caster Insertion Type (With Stopper)

PT-S Model Swivel Caster Insertion Type (With Stopper)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 218.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • *The product image is a representative image.

Product Description

A standard double-wheel insertion-type caster for light loads.

[Features]
· Wheel rotation can be locked using the stopper.

Part Number
PT-40NS
PT-50NS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)

฿ 218.10

CASTER 1 Piece(s) Available 5 Day(s) 49204040.547

฿ 297.15

CASTER 1 Piece(s) Available 5 Day(s) 6030504557

Loading...

  1. 1

Basic Information

Caster Type Plug Style / Dual Wheels Load Range(daN) ~35.00 Stopper (Detail) With Rotation Stopper
Wheel Material Reinforced Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Resin
Shaft Dia. T(Ø) 8 Foil material Nylon Axis Length(mm) 38