1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PT Model Swivel Caster Insertion Type

PT Model Swivel Caster Insertion Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 139.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • *The product image is a representative image.

Product Description

[Features]Standard twin-wheel insertion type caster for light duty.

Part Number
PT-40N
PT-50N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)

฿ 139.05

CASTER 1 Piece(s) Available 5 Day(s) 49204040.543

฿ 218.10

CASTER 1 Piece(s) Available 5 Day(s) 6030504551

Loading...

  1. 1

Basic Information

Caster Type Plug Style / Dual Wheels Load Range(daN) ~35.00 Stopper (Detail) No
Wheel Material Reinforced Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Resin
Shaft Dia. T(Ø) 8 Foil material Nylon Axis Length(mm) 38