1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SKY Series SKY-S-S Model / SKY-R-S Model (With Stopper) (Part Number)

CASTER

SKY Series SKY-S-S Model / SKY-R-S Model (With Stopper)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5,848.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • *The product image is a representative image.

Product Description

Caster with shock absorber, ideal for transporting precision equipment and parts.

[Features]
· Built-in Yuei damper absorbs shock.
· Prevents vibration and noise generated during travel.
· Does not easily build up electrical charge, preventing dust pickup.
· Wheel rotation can be locked using the stopper.

Part Number
SKY-S125SUES-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,848.80

CASTER 1 Piece(s) Available 17 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Mounting Height H(mm) 193 Load Range(daN) ~35.00
Stopper (Detail) With Rotation Stopper Allowable Load(daN) 10 Wheel Material Aluminum Foil Thermosetting Urethane Foam
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic Fitting Material Stainless Steel Mounting Hole Pitch, Long Length Direction L1(mm) 82
Mounting Hole Pitch, Short Length Direction W1(mm) 40 Plate Length(mm) 100 Plate Width(mm) 58
Wheel Dia. D(Ø) 125 Wheel Width(mm) 32 Swivel Radius(mm) 116
Wheel Bearings Radial bearing Foil material Nylon