(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw-in-type caster with shock absorber, ideal for transporting precision equipment and parts.
[Features]
· Built-in Yuei damper absorbs shock.
· Prevents vibration and noise generated during travel.
· Does not easily build up electrical charge, preventing dust pickup. (Wheel material: anti-static urethane)
Part Number |
---|
SKY-T100SUE-2-M16X40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Axis Length (mm) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,641.04 | CASTER | 1 Piece(s) | Available | 17 Day(s) | 171 | 20 | M16 | 100 | 28 | 84 | 40 | 2 mm |
Loading...
Caster Type | Screw-In Type / With buffer | Load Range(daN) | ~35.00 | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Aluminum Foil Thermosetting Urethane Foam | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic | Fitting Material | Stainless Steel |
Wheel Bearings | Radial bearing | Foil material | Nylon |
How can we improve?
How can we improve?