(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A general-industry caster used for transporting heavy items.
[Features]
· The swivel part uses a 2-level structure for a smooth swivel action.
· Uses all-stainless-steel brackets with excellent water resistance and corrosion resistance.
· Wheel rotation can be locked using the stopper.
Part Number |
---|
SUS-NJ-150S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,108.61 | YUE YUEICASTER | 1 Piece(s) | 10 Day(s) | 198 | 140.01~220.00 | 180 | [Nylon] Reinforced Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | 75 (90) | 75 (90) | 120 | 120 | 150 | 40 | 115 | Commercial bearing |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Load Category | Heavy Load | Foil material | Nylon |
Please check the type/dimensions/specifications of the part SUS-NJ-150S in the SUS-J-S Model Swivel Caster Plate Type (with Stopper) series.
Part Number |
---|
SUS-GUJ-200S |
SUS-NJ-100S |
SUS-NJ-130S |
SUS-NJ-200S |
SUS-NRJ-100S |
SUS-NRJ-130S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,185.30 | 1 Piece(s) | 10 Day(s) | 250 | 220.01~320.00 | 250 | [Urethane] Aluminum Foil Thermosetting Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 105 (115) | 105 (115) | 140 | 140 | 200 | 43 | 156 | Commercial bearing | ||
฿ 2,077.95 | 1 Piece(s) | 10 Day(s) | 144 | 80.01~140.00 | 100 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 67 (74) | 67 (74) | 95 | 95 | 100 | 32 | 86 | None | ||
฿ 3,852.18 | 1 Piece(s) | 10 Day(s) | 177 | 140.01~220.00 | 160 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 75 (82) | 75 (82) | 105 | 105 | 130 | 40 | 110 | Commercial bearing | ||
฿ 4,849.07 | 1 Piece(s) | 10 Day(s) | 250 | 140.01~220.00 | 220 | [Nylon] Reinforced Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance | 105 (115) | 105 (115) | 140 | 140 | 200 | 43 | 156 | Commercial bearing | ||
฿ 2,542.30 | 1 Piece(s) | 10 Day(s) | 144 | 80.01~140.00 | 100 | Rubber | No | 67 (74) | 67 (74) | 95 | 95 | 100 | 32 | 86 | Commercial bearing | ||
฿ 4,013.67 | 1 Piece(s) | 10 Day(s) | 177 | 140.01~220.00 | 180 | Rubber | No | 75 (82) | 75 (82) | 105 | 105 | 130 | 40 | 110 | Commercial bearing |
How can we improve?
How can we improve?