1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS-K Model Fixed Caster Plate Type (Part Number)

YUE YUEICASTER

SUS-K Model Fixed Caster Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,281.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • *The product image is a representative image.

Product Description

A general-industry caster used for transporting heavy items.

[Features]
· Uses all-stainless-steel brackets with excellent water resistance and corrosion resistance.

Part Number
SUS-NK-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

฿ 2,913.24

YUE YUEICASTER 1 Piece(s) 19 Day(s) 198140.01~220.00180[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance100561379315040

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Load Category Heavy Load Wheel Bearings Commercial bearing
Foil material Nylon

Please check the type/dimensions/specifications of the part SUS-NK-150 in the SUS-K Model Fixed Caster Plate Type series.

Products with similar specification

Part Number
SUS-GUK-200
SUS-NK-100
SUS-NK-130
SUS-NK-200
SUS-NRK-100
SUS-NRK-130
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)

฿ 3,958.09

1 Piece(s) 12 Day(s) 250220.01~320.00250[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance1126315110220043

฿ 1,281.93

1 Piece(s) 19 Day(s) 14480.01~140.00100[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance80451158010032

฿ 2,670.45

1 Piece(s) 19 Day(s) 177140.01~220.00160[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance100561379313040

฿ 3,621.87

1 Piece(s) 14 Day(s) 250140.01~220.00220[Nylon] Reinforced NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance1126315110220043

฿ 1,772.28

1 Piece(s) 12 Day(s) 14480.01~140.00100RubberNo80451158010032

฿ 2,831.94

1 Piece(s) 19 Day(s) 177140.01~220.00180RubberNo100561379313040