1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HT Model Swivel Caster Screw-In Type

CASTER

HT Model Swivel Caster Screw-In Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 940.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • *The product image is a representative image.

Product Description

A caster for heavy items such as large machinery and equipment.

[Features]
· Can be mounted onto machinery and devices without taking up much space.
· Helps prevent wheel deformation caused by long-term exposure to heavy loads.

Part Number
HT-75GNB-M20X40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 940.90

CASTER 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Low Floor Heavy Load Mounting Height H(mm) 107 Load Range(daN) 140.01~220.00
Stopper (Detail) No Allowable Load(daN) 160 Wheel Material Black nylon
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Steel Thread Dia. M20
Wheel Dia. D(Ø) 75 Wheel Width(mm) 38 Swivel Radius(mm) 61
Load Category Heavy Load Wheel Bearings Radial bearing Wheel color Black
Foil material Reinforced nylon Axis Length(mm) 40 Pitch 2.5 mm