1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mikado Insert (Boxed) For Plywood Formwork 3/8" Type【400 Pieces Per Package】

Mikado Insert (Boxed) For Plywood Formwork 3/8" Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,754.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Resin nails are pre-installed on the plastic fixture, for easy installation.
· The large fixture provides stability.
[Applications]
· For heavy equipment.
[Material]
· Carbon steel for cold-forging (JISG-3507)
· Bright chromate plating
· Polypropylene resin
· Reinforced engineering plastic

Part Number
GR-3040-B
GR-3040-GN
GR-3040-R
GR-3040-W
GR-3040-Y
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor JAN Code Trusco Code

฿ 21,754.48

INSERT 1 Pack(s)

400 Pieces Per Package

9 Day(s) Blue4589906556744116-3875

฿ 21,754.48

INSERT 1 Pack(s)

400 Pieces Per Package

7 Day(s) Green4589906556775116-3879

฿ 21,754.48

INSERT 1 Pack(s)

400 Pieces Per Package

7 Day(s) Red4589906556737116-3874

฿ 21,754.48

INSERT 1 Pack(s)

400 Pieces Per Package

6 Day(s) White4589906556768116-3878

฿ 21,754.48

INSERT 1 Pack(s)

400 Pieces Per Package

6 Day(s) Yellow4589906556751116-3877

Loading...

  1. 1

Basic Information

Nominal of thread W 3/8 Average pull force (kN) 22.3 Effective embedded depth (mm) 42.5
Weight (g) 17,000.0 Material 1 Carbon steel for cold forging (JISG-3507) Material 2 Bright chromate plating
Material 3 Polypropylene resin Material 4 Reinforced engineering plastic