1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mikado Insert (Boxed) For Deck Plates, For Heavy Equipment (Lightweight Type) 3/8"【250 Pieces Per Package】

Mikado Insert (Boxed) For Deck Plates, For Heavy Equipment (Lightweight Type) 3/8"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,816.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Employs a spring for fixing.
· Will not tip over even if stepped on.
· Can be easily installed by simply pressing the insert by hand into a drilled hole.
· The color can be checked from the top or bottom of the deck.
· Suitable for hanging heavy items like sanitation and air-conditioning systems, etc.
[Applications]
· For heavy sanitation or air-conditioning systems.
[Material]
· Carbon steel for cold-forging (JISG-3507)
· Bright chromate plating
· Polypropylene resin
· Reinforced engineering plastic

Part Number
SH-3040-B
SH-3040-GN
SH-3040-R
SH-3040-W
SH-3040-Y
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor JAN Code Trusco Code

฿ 13,816.50

INSERT 1 Pack(s)

250 Pieces Per Package

6 Day(s) Blue4589906554573116-3839

฿ 13,816.50

INSERT 1 Pack(s)

250 Pieces Per Package

6 Day(s) Green4589906554603116-3843

฿ 13,816.50

INSERT 1 Pack(s)

250 Pieces Per Package

6 Day(s) Red4589906554566116-3838

฿ 13,816.50

INSERT 1 Pack(s)

250 Pieces Per Package

6 Day(s) White4589906554597116-3842

฿ 13,816.50

INSERT 1 Pack(s)

250 Pieces Per Package

6 Day(s) Yellow4589906554580116-3840

Loading...

  1. 1

Basic Information

Drill diameter (mm) 16 Nominal of thread W 3/8 Average pull force (kN) 20.8
Effective embedded depth (mm) 42.5 Weight (g) 11,500.0 Material 1 Carbon steel for cold forging (JISG-3507)
Material 2 Bright chromate plating Material 3 Polypropylene resin Material 4 Reinforced engineering plastic