(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A gas spring with freely adjustable gas reaction force.
Part Number |
---|
FGS-22-300-BB-270 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Min. Length Lmin (mm) | Rod Dia. d (Ø) | Rod End Shape | Cylinder End Shape | Mounting Orientation | Cylinder Dia. D (Ø) | Max. Length Lmax (mm) | Reaction force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,428.08 | GASSPRINGS | 1 Piece(s) | 17 Day(s) | - | 300 | 381 | 10 | [No metal fittings] Model B | [No fitting] B type | - | 22 | 681 | 270 |
Loading...
Type | Gas Springs | Gas Spring Type | Gas Reaction Force Configurable Type | Rod Material | Steel |
---|---|---|---|---|---|
Application | Industrial Equipment | Operating Condition | Indoors | Cylinder Material | Steel |
Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part FGS-22-300-BB-270 in the Gas spring Gas reaction force specified type series.
Part Number |
---|
FGS-15-100-DD-250 |
FGS-15-120-BB-140 |
FGS-15-120-BB-300 |
FGS-15-120-BB-50 |
FGS-15-120-CC-330 |
FGS-22-400-BB-1300 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Stroke S (mm) | Min. Length Lmin (mm) | Rod Dia. d (Ø) | Rod End Shape | Cylinder End Shape | Mounting Orientation | Cylinder Dia. D (Ø) | Max. Length Lmax (mm) | Reaction force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,829.01 | 1 Piece(s) | 11 Day(s) | - | 100 | 167 | 6 | [Others] Model D | [Others] D type | All Directions 360° | 15 | 267 | 250 | ||
฿ 2,042.71 | 1 Piece(s) | Same day | 10 | 120 | 157 | 6 | [No metal fittings] Model B | [No fitting] B type | - | 15 | 277 | 140 | ||
฿ 2,042.71 | 1 Piece(s) | 16 Day(s) | - | 120 | 157 | 6 | [No metal fittings] Model B | [No fitting] B type | - | 15 | 277 | 300 | ||
฿ 2,350.00 | 1 Piece(s) | 25 Day(s) | - | 120 | 157 | 6 | [No metal fittings] Model B | [No fitting] B type | - | 15 | 277 | 50 | ||
฿ 2,608.44 | 1 Piece(s) | 11 Day(s) | - | 120 | 191 | 6 | [Type B] Model C | [Type B] C type | All Directions 360° | 15 | 311 | 330 | ||
฿ 4,290.97 | 1 Piece(s) | 17 Day(s) | - | 400 | 481 | 10 | [No metal fittings] Model B | [No fitting] B type | - | 22 | 881 | 1,300 |
How can we improve?
How can we improve?