1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Gas spring Gas reaction force specified type (Part Number)

GASSPRINGS

Gas spring Gas reaction force specified type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,912.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A gas spring with freely adjustable gas reaction force.

 
Part Number
FGS-15-150-BB-170
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke S
(mm)
Min. Length Lmin
(mm)
Rod Dia. d
(Ø)
Rod End Shape Cylinder End Shape Mounting Orientation Cylinder Dia. D
(Ø)
Max. Length Lmax
(mm)
Reaction force
(N)

฿ 2,042.71

GASSPRINGS 1 Piece(s) 11 Day(s) -1501776[No metal fittings] Model B[No fitting] B type-15327170

Loading...

  1. 1

Basic Information

Type Gas Springs Gas Spring Type Gas Reaction Force Configurable Type Rod Material Steel
Application Industrial Equipment Operating Condition Indoors Cylinder Material Steel
Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part FGS-15-150-BB-170 in the Gas spring Gas reaction force specified type series.

Products with similar specification

Part Number
FGS-15-120-BB-300
FGS-15-120-BB-50
FGS-15-120-CC-330
FGS-15-60-BB-60
FGS-15-80-AA-260
FGS-19-150-BB-250
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSStroke S
(mm)
Min. Length Lmin
(mm)
Rod Dia. d
(Ø)
Rod End Shape Cylinder End Shape Mounting Orientation Cylinder Dia. D
(Ø)
Max. Length Lmax
(mm)
Reaction force
(N)

฿ 2,042.71

1 Piece(s) 16 Day(s) -1201576[No metal fittings] Model B[No fitting] B type-15277300

฿ 2,350.00

1 Piece(s) 25 Day(s) -1201576[No metal fittings] Model B[No fitting] B type-1527750

฿ 2,608.44

1 Piece(s) 11 Day(s) -1201916[Type B] Model C[Type B] C typeAll Directions 360°15311330

฿ 1,912.26

1 Piece(s) Same day 1060976[No metal fittings] Model B[No fitting] B type-1515760

฿ 2,329.39

1 Piece(s) 15 Day(s) -801396[Type A] Model A[Type A] A typeAll Directions 360°15219260

฿ 2,259.87

1 Piece(s) 3 Day(s) -1502318[No metal fittings] Model B[No fitting] B type-19381250