Deep Groove Ball Bearing Steel/Stainless Steel

Brand :
KMT BEARING

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

These are deep groove ball bearings manufactured by KMT. Double shielded and rubber seal types are available.

Dimensional Drawing

Dimensional Drawing of Deep Groove Ball Bearing, Steel/Stainless Steel Type

Shield type: ZZ/Contact seal type: 2RS/Non-contact seal type: 2RZ

Standard table

Main Dimensions (mm)Bearing NumberDimensions with Snap RingBasic Load Rating
dDBrs
(min)
ShieldsContact SealNon-Contact SealWith Snap Ringa
(Reference Values)
D2
(Reference Values)
f
(Reference Values)
Cr(N)Cor(N)
101540.156700ZZ------855435
1950.36800ZZ2RS-----1590760
2260.36900ZZ2RS2RZZZNR1.0524.80.7026901270
2680.36000ZZ(C3)2RS2RZ-1.3528.10.8447501960
3090.66200ZZ(C3)2RS2RZZZNR2.0634.71.1251002390
35110.66300ZZ2RS--2.0639.71.1282003500
121840.26701ZZ------926530
2150.36801ZZ2RS-----19101040
2460.36901ZZ2RS2RZZZNR1.0526.80.7028901450
2880.36001ZZ(C3)2RS2RZZZNR1.3530.80.8551002390
32100.66201ZZ(C3)2RS2RZZZNR2.0636.71.1268003050
37121.06301ZZ2RS--2.0641.31.1297004200
152140.26702ZZ------937582
2450.36802ZZ2RS-----20601260
2870.36902ZZ2RS2RZZZNR1.3030.80.8543202260
3290.36002ZZ(C3)2RS2RZZZNR2.0636.71.1256002840
35110.66202ZZ(C3)2RS2RZZZNR2.0639.71.1277503600
42131.06302ZZ2RS--2.0646.31.12114005450
172340.26703ZZ------1000658
2650.36803ZZ2RS-----21301360
3070.36903ZZ2RS2RZZZNR1.3032.80.8543102310
35100.36003ZZ(C3)2RS2RZZZNR2.0639.71.1268003350
40120.66203ZZ(C3)2RS2RZ-2.0644.61.1296004600
47141.06303ZZ2RS--2.4652.71.12135006550
202740.26704ZZ------1038725
3270.36804ZZ2RS-ZZNR1.3034.80.8534702240
3790.36904ZZ2RS2RZZZNR1.7039.80.8563903590
42120.66004ZZ2RS2RZ-2.0646.31.1294005050
47141.06204ZZ2RS2RZ-2.4652.71.12128006650
52151.16304ZZ2RS--2.4657.91.12159007900
253770.36805ZZ2RS--1.3039.80.8536662640
4290.36905ZZ2RS2RZ-1.7044.80.8566504190
47120.66005ZZ2RS2RZ-2.0652.71.12119006550
52151.06205ZZ2RS2RZ-2.4657.91.12148007850
62171.16305ZZ2RS--3.2867.71.702340011600
304270.36806ZZ2RS--1.3044.80.8540203120
4790.36906ZZ2RS2RZ-1.7049.80.8572005050
55131.06006ZZ2RS2RZ-2.0860.71.12138008300
62161.06206ZZ2RS2RZ-3.2867.71.702030011300
72191.16306ZZ2RS--3.2878.61.702960016000
354770.36807ZZ2RS--1.3049.80.8543103610
55100.66907ZZ2RS--1.7057.80.85103707180
62141.06007ZZ2RS--2.0867.71.701600010300
72171.16207ZZ2RS--3.2878.61.702700015300
80211.56307ZZ2RS--3.2886.61.703350019100
405270.36808ZZ2RS--1.3054.80.8544203895
62120.66908ZZ2RS--1.7064.80.85112708450
68151.06008ZZ2RS--2.4974.61.701780011600
80181.16208ZZ2RS--3.2886.61.703250019000
90231.56308ZZ2RS--3.2896.52.464050024000
455870.36809ZZ2RS--1.3060.80.8546204330
68120.66909ZZ2RS--1.7070.80.851350010270
75161.06009ZZ2RS--2.4981.61.702100015200
85191.16209ZZ2RS--3.2891.61.703250020400
100251.56309ZZ2RS--3.28106.52.465300032000
506570.66810ZZ2RS--1.3067.80.8555005270
72120.66910ZZ2RS--1.7074.80.851389010990
80161.06010ZZ2RS--2.4986.61.702180016600
90201.16210ZZ2RS--3.2896.52.463510023300
110272.06310ZZ2RS--3.28116.62.466200038500
Bearing NumberInstallation Dimension (mm) Reference ValuesAllowable Maximum Speed (min-1)
Grease Lubricant rpm
Weight (g) Reference
ShieldsContact SealNon-Contact SealWith Snap RingDa
(max)
da
(max)
da
(min)
R
(max)
ZZ-2RZ2RS
6700ZZ---13.911.511.50.151500099902
6800ZZ2RS--17.012.012.00.3034000240005
6900ZZ2RS2RZZZNR20.012.512.00.3032000220009
6000ZZ(C3)2RS2RZ-24.013.012.00.30300002200018
6200ZZ(C3)2RS2RZZZNR26.016.014.00.60240001800032
6300ZZ2RS--31.016.514.00.60220001700052
6701ZZ---16.813.813.80.201300086603
6801ZZ2RS--19.014.014.00.3032000200006
6901ZZ2RS2RZZZNR22.014.514.00.30300002000010
6001ZZ(C3)2RS2RZZZNR26.015.514.00.30280001800023
6201ZZ(C3)2RS2RZZZNR28.017.016.00.60220001700037
6301ZZ2RS--32.018.017.01.00200001600060
6702ZZ---19.716.816.80.201100073304
6802ZZ2RS--22.017.017.00.3028000170007
6902ZZ2RS2RZZZNR26.017.017.00.30260001700015
6002ZZ(C3)2RS2RZZZNR30.019.017.00.30240001500032
6202ZZ(C3)2RS2RZZZNR31.020.519.00.60200001400045
6302ZZ2RS--37.022.520.01.00170001300082
6703ZZ---21.618.818.80.20950063304
6803ZZ2RS--24.019.019.00.3026000150007
6903ZZ2RS2RZZZNR28.019.519.00.30240001500017
6003ZZ(C3)2RS2RZZZNR33.021.519.00.30220001300039
6203ZZ(C3)2RS2RZ-36.023.521.00.60170001200065
6303ZZ2RS--42.025.522.01.001500011000115
6704ZZ---25.322.322.30.20850056606
6804ZZ2RS-ZZNR30.022.022.00.30220001300017
6904ZZ2RS2RZZZNR35.024.022.00.30190001200037
6004ZZ2RS2RZ-38.025.524.00.60180001100070
6204ZZ2RS2RZ-42.026.525.01.001500011000106
6304ZZ2RS--45.528.026.51.001400010000144
6805ZZ2RS--35.027.027.00.30180001000021
6905ZZ2RS2RZ-40.028.528.50.30160001000042
6005ZZ2RS2RZ-43.030.030.00.6015000950079
6205ZZ2RS2RZ-47.032.032.01.00130009000128
6305ZZ2RS--55.536.036.01.00110008000232
6806ZZ2RS--40.032.032.00.3015000900024
6906ZZ2RS2RZ-45.034.032.00.3014000850052
6006ZZ2RS2RZ-50.036.535.01.00130008000116
6206ZZ2RS2RZ-57.038.535.01.00110007500199
6306ZZ2RS--65.542.536.51.0095006700345
6807ZZ2RS--45.037.037.00.3014000750027
6907ZZ2RS--51.039.039.00.6012000750075
6007ZZ2RS--57.041.540.01.00110006700151
6207ZZ2RS--65.544.541.51.0095006300284
6307ZZ2RS--72.047.043.01.5085006000464
6808ZZ2RS--50.042.042.00.3012000670031
6908ZZ2RS--58.046.044.00.60110006300112
6008ZZ2RS--63.047.545.01.00100006000190
6208ZZ2RS--73.550.546.51.0085005600366
6308ZZ2RS--82.053.048.01.5075005300636
6809ZZ2RS--56.047.547.00.3011000600038
6909ZZ2RS--64.050.049.00.6095005600126
6009ZZ2RS--70.053.550.01.0090005300241
6209ZZ2RS--78.555.551.51.0075005300420
6309ZZ2RS--92.061.553.01.5067004800829
6810ZZ2RS--63.052.552.00.609500530050
6910ZZ2RS--68.055.054.00.6090005300135
6010ZZ2RS--75.058.555.01.0085004800261
6210ZZ2RS--83.560.056.51.0071004800459
6310ZZ2RS--101.068.059.02.00600043001060

Cr = Basic dynamic load rating
Cor = Basic static load rating

*The ring groove dimensions and retaining ring dimensions do not comply with JIS B 1512.
* The contact surface of the contact seal type (2RS) varies depending on each manufacturer.

Main Dimensions (mm)Bearing NumberBasic Load RatingInstallation Dimension (mm) Reference ValuesAllowable Maximum Speed (min-1)
Grease Lubricant rpm
Weight (g) Reference
dDBrs
(min)
ShieldsContact SealCr(N)Cor(N)Da
(max)
da
(max)
da
(min)
R
(max)
ZZ2RS
101950.3SS6800ZZ2RS145673617.012.012.00.3037000240005
2260.3SS6900ZZ-199290420.012.512.00.3033000220009
2680.3SS6000ZZ-3640157624.013.012.00.30300002200018
3090.6SS6200ZZ2RS4080191226.016.014.00.60250001800032
35110.6SS6300ZZ2RS6480276031.016.514.00.60230001700052
122150.3SS6801ZZ2RS152883219.014.014.00.3032000200006
2460.3SS6901ZZ2RS2160105622.014.514.00.30300002000010
2880.3SS6001ZZ2RS4080191226.015.514.00.30300002000023
32100.6SS6201ZZ-5440244028.017.016.00.60220001700037
37121.0SS6301ZZ2RS7840340032.018.017.01.00200001600060
152450.3SS6802ZZ2RS1656100022.017.017.00.3028000170007
2870.3SS6902ZZ2RS3440180026.017.017.00.30260001700015
3290.3SS6002ZZ2RS4480227230.019.017.00.30240001600032
35110.6SS6202ZZ2RS6120296031.020.519.00.60240001500045
42131.0SS6302ZZ2RS9120432037.022.520.01.00170001300082
172650.3SS6803ZZ2RS1704108824.019.019.00.3026000150007
3070.3SS6903ZZ2RS3680204028.019.519.00.30240001500017
35100.3SS6003ZZ2RS4800260033.021.519.00.30220001400039
40120.6SS6203ZZ2RS7640384036.023.521.00.60220001400065
47141.0SS6303ZZ2RS10880524042.025.522.01.001600011000115
203270.3SS6804ZZ2RS2784179230.022.022.00.30220001300017
3790.3SS6904ZZ2RS5080296035.024.022.00.30190001200037
42120.6SS6004ZZ2RS7520400038.025.524.00.60180001100070
47141.0SS6204ZZ2RS10240528042.026.525.01.001600011000106
52151.1SS6304ZZ2RS12720632045.528.026.51.001400010000144
253770.3SS6805ZZ2RS2944210435.027.027.00.30180001000021
4290.3SS6905ZZ2RS5600360040.028.527.00.30160001000042
47120.6SS6005ZZ2RS8080468043.030.029.00.6015000950079
52151.0SS6205ZZ2RS11200632047.032.030.01.00130009000128
62171.1SS6305ZZ2RS18880968055.536.031.51.00120008100232
3055131.0SS6006ZZ2RS11900746050.036.535.01.013000800090
62161.0SS6206ZZ2RS194601131057.038.535.01.0110007500205

Cr = Basic dynamic load rating
Cor = Basic static load rating

*The contact surface of the contact seal type (2RS) varies depending on each manufacturer.

Product specifications

  • Inner and outer rings
    Steel: SUJ2 (equivalent)
    Stainless steel: SUS440C (equivalent)
  • Balls
    Steel: SUJ2 (equivalent)
    Stainless steel: SUS440C (equivalent)
  • Cage
    Steel: SPCC/SUS302 (equivalent)
    Stainless steel: SUS304 (equivalent)
  • Shields
    Steel: SPCC (equivalent)
    Stainless steel: SUS304 (equivalent)
  • Seals: Nitrile rubber
  • Lubricating oil: Lithium-based grease
  • Accuracy grade: JIS Grade 0
  • Clearance:
    Steel: CN
    Stainless steel: CN
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat