(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It is a clean tube that has antistatic properties and is suitable for fluids such as clean air, N2 gas, refrigerants. (It can be used in a cleanroom environment)
・ It has no elution of antistatic agents and has a surface resistance rate of 10^11 Ω/sq. or less.
・ It has the flexibility equivalent to PL.
・ Manufactured in a cleanroom, the tube end is sealed with a cap and heat sealed.
・ It is economical compared to fluoropolymer tubes.
Applicable Fluid | Water / Air | Color | Transparent Yellow | Type | Straight |
---|---|---|---|---|---|
Operating Environment | Clean circumstance / Antistatic | O.D. [Distinction] | ~6 | I.D. [Distinction] | ~4 |
Operating Temperature Range (when using air)(°C) | -50::80 | Operating Pressure Range (when using air)(MPa) | null::0.7 | Length(M) | 20 |
Please check the type/dimensions/specifications of the part ES-4-6X4-20 in the Clean / Antistatic Tube ES series.
How can we improve?
How can we improve?