1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NF Long Type, Two-Side Cut Pilot Flange

BALLBUSH

NF Long Type, Two-Side Cut Pilot Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,206.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The symbol for "diameter of inscribed circle, dr" is d in the catalog.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Shaped so the end face of its sleeve can be used as a pilot.
· The product has a 2-side cut-shape flange and two synthetic resin retainers are built in, increasing the allowable load and allowable moment compared to single types.

 
Part Number
NFIO-6VLUU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,206.00

BALLBUSH 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Flange Inscribed Circle Dia. dr(Ø) 6 Overall Length L(mm) 35
Flange Type Pilot Flanged Style Standard Outer Cylinder Material Steel
Outer Cylinder Surface Treatment Surface Treatment Outer Dia. D(Ø) 12 Lubrication Type Not Provided
Accuracy Standard Grade Ball Recirculating Type Double Motion Linear
Types Pilot with Flange Length Long Basic Load Rating: Dynamic Load (Details)(N) 320
Basic Load Rating: Static Load(N) 529 Inscribed Circle Dia. Tolerance (Negative Side)(mm) -0.01

Please check the type/dimensions/specifications of the part NFIO-6VLUU in the NF Long Type, Two-Side Cut Pilot Flange series.