1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Immersion Water Heater

KAH HEATER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,480.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Since this pipe heater is a professional specification, it does not come with any safety devices such as an air-heating prevention device, a fire prevention device, and an electric shock prevention device, so Please read the "Pipe Heater Handling Precautions" that comes with the product carefully and use it safely.

Product Description

You can easily make hot water anytime, anywhere.
It can be used for all kinds of water work such as dirt removal, car washing, brush washing, and cleaning.
To use it, just plug it such as into a bucket and turn on electricity, and it is designed to be safe so that it does not damage the bottom of the bucket.
Since the hot water pipe heater and the temperature controller are integrated, just put it in the bucket and turn the knob to set it to any temperature.
[+6S-JET certified product (third party certified product)]

 
Part Number
WPS-110RL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,480.47

KAH HEATER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Rated Voltage(V) 100 Product Category Heater Main Body Electric Power(W) 1000