1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTC Heater (KPMW-MT/TC92)

KAH HEATER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PTC Heater (KPMW-MT/TC92)
  • PTC Heater (KPMW-MT/TC92)
  • PTC Heater (KPMW-MT/TC92)
  • PTC Heater (KPMW-MT/TC92)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Since temperature adjustment is not required due to self-control, both space and lifespan are improved.
・ It is safe and economical because the self-control function suppresses abnormal heat generation of the heater and also suppresses wasteful power consumption.
・ When it reaches a certain temperature (Curie temperature), it maintains that temperature and prevents overheating.
・ It is compact and requires a small installation space without the need for external control functions.
・ Although the PTC heater is a self-control type heater, the manufacturer recommends using a thermal fuse, thermostat, etc., as a safety protection measure.
[Applications]
・ It can be used in various applications in a wide range of industries such as beauty, medical care, construction machinery, and home appliances.
・ For freezing / solidification prevention.
・ For resin processing.
・ For solid heating.
・ For drying.
・ For chemical / liquid heating.

Part Number
KPMW-MT/TC92
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Temperature (100 V/200 V)
(℃)
Resistance value
(Ω)

฿ 1,395.35

KAH HEATER 1 Piece(s) 8 Day(s) 100/110300-700

Loading...

  1. 1

Basic Information

Rated Voltage(V) 100 to 200 Category, Single Body Ceramic Heater Length L(mm) 37
Width W(mm) 23 Application For Metal and Mold Heating Usage Pattern Single Item
Heating Area Material Ceramics