1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quartz Heater

Quartz Heater
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,800.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The Quartz Heater is a heater with a heating method using near infrared radiation.
[Features]
・ 85% or more of the input power turns into infrared rays and heats efficiently.
・ Standard heaters are manufactured to have a color temperature of 2,500 K, and the infrared wavelength range is distributed with a peak wavelength of approximately 1.2 μm.
・ This infrared wavelength is almost the same as the absorption wavelengths of the human body, water, and plastics, so the substance can be heated efficiently.
・ It is a heater with a quick rise that heats up almost at the same time when power is turned on.
・ A coiled tungsten filament is used as a heating element.
・ A quartz glass tube (ø10) is filled with halogen gas and is designed to have a long lifespan due to the halogen cycle.
・ By using a heat reflector, the radiation range of infrared energy emitted from the heater can be concentrated and the heating efficiency can be improved.
・ Infrared rays have a wide range of uses, and can also be used for heat treatment such as drying, curing and softening of polymer compounds (particularly synthetic resin materials), paint plating, adhesive manufacturing process and finishing.

 
Part Number
NSP1
NSP2
NSP3
NSP4
NSP5
NSP6
NSP7
NSP8
NSP9
NSP10
NSP11
NSP12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Voltage
(V)
Rated Flow
(W)
Length L
(mm)

฿ 2,800.97

FAR IR CERAMIC HEATER 1 Piece(s) 8 Day(s) 100350220

฿ 3,083.17

FAR IR CERAMIC HEATER 1 Piece(s) 5 Day(s) 100500225

฿ 3,083.17

FAR IR CERAMIC HEATER 1 Piece(s) 8 Day(s) 200500225

฿ 3,623.00

FAR IR CERAMIC HEATER 1 Piece(s) 8 Day(s) 100750270

฿ 3,626.38

FAR IR CERAMIC HEATER 1 Piece(s) 8 Day(s) 200750270

฿ 4,479.15

FAR IR CERAMIC HEATER 1 Piece(s) 8 Day(s) 1001000310

฿ 4,476.92

FAR IR CERAMIC HEATER 1 Piece(s) 8 Day(s) 2001000310

฿ 4,634.80

FAR IR CERAMIC HEATER 1 Piece(s) 8 Day(s) 2001000350

฿ 5,211.53

FAR IR CERAMIC HEATER 1 Piece(s) 8 Day(s) 1001000515

฿ 5,210.40

FAR IR CERAMIC HEATER 1 Piece(s) 8 Day(s) 2001000515

฿ 5,322.18

FAR IR CERAMIC HEATER 1 Piece(s) 8 Day(s) 2001500500

฿ 5,511.36

FAR IR CERAMIC HEATER 1 Piece(s) 8 Day(s) 2002000515

Loading...

  1. 1

Basic Information

Category Main Body of Heater