1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MGT Series Cylinder With Turntable (Part Number)

SMC AIR CYLINDER

MGT Series Cylinder With Turntable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,288.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

[Features]
· Combination of compact cylinder with guide (MGP series) and manual turntable.
· High-precision bearings for smooth turning return movement.
· Table unit has positioning mechanisms for each 90° and 180° of rotation.
· Rotation position can be detected by mounting an auto switch sensor.
· 3 types of mounting are possible.

Part Number
MGTM100-100-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Auto switch (table part) Lead wire length (table part)
(m)
Number of switches (table part) Positioning angle
(deg)
Bracket for rotating position sensor

฿ 45,957.60

SMC AIR CYLINDER 1 Piece(s) 55 Day(s) 100100RcWithout auto switch (built-in magnet)NoneNoneSlide bearingWithout auto switch (built-in magnet)NoneNone180°a

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function High rigidity / high precision high class guide Environment, Applications Standard Operating Temperature(°C) -10::60
End Locking No Valves No Operating Pressure(MPa) 0.1 to 1.0

Please check the type/dimensions/specifications of the part MGTM100-100-25 in the MGT Series Cylinder With Turntable series.

Products with similar specification

Part Number
MGTL100-150-11
MGTL100-175-11
MGTL100-175-11Y7BW
MGTM100-150-11M9BW
MGTM100-150-11M9BW-M9BW2
MGTM100-150-11M9BW-M9BWS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Auto switch (table part) Lead wire length (table part)
(m)
Number of switches (table part) Positioning angle
(deg)
Bracket for rotating position sensor

฿ 78,829.33

1 Piece(s) 45 Day(s) 100150RcWithout auto switch (built-in magnet)NoneNoneBall bushing bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

฿ 82,430.74

1 Piece(s) 19 Day(s) 100175RcWithout auto switch (built-in magnet)NoneNoneBall bushing bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

฿ 85,729.41

1 Piece(s) 19 Day(s) 100175RcY7BW0.52 pcs.Ball bushing bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

฿ 51,928.80

1 Piece(s) 55 Day(s) 100150RcM9BW0.52 pcs.Slide bearingWithout auto switch (built-in magnet)NoneNone90°a, b, c, d

฿ 53,743.20

1 Piece(s) 55 Day(s) 100150RcM9BW0.52 pcs.Slide bearingM9BW0.5Includes 2 pcs.90°a, b, c, d

฿ 52,836.00

1 Piece(s) 55 Day(s) 100150RcM9BW0.52 pcs.Slide bearingM9BW0.5Includes 1 pc.90°a, b, c, d