(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Combination of compact cylinder with guide (MGP series) and manual turntable.
· High-precision bearings for smooth turning return movement.
· Table unit has positioning mechanisms for each 90° and 180° of rotation.
· Rotation position can be detected by mounting an auto switch sensor.
· 3 types of mounting are possible.
Part Number |
---|
MGTM63-50-15M9BVL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Auto switch (table part) | Lead wire length (table part) (m) | Number of switches (table part) | Positioning angle (deg) | Bracket for rotating position sensor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,768.73 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 63 | 50 | Rc | M9BV | 3 | 2 pcs. | Slide bearing | Without auto switch (built-in magnet) | None | None | 90° | a |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide | Environment, Applications | Standard | Operating Temperature(°C) | -10::60 |
End Locking | No | Valves | No | Operating Pressure(MPa) | 0.1 to 1.0 |
How can we improve?
How can we improve?