(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Manual unlocking function.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
· Lock unit with short overall length.
· Stable holding force.
· Switch for lock unit.
· Can be equipped with small auto switches.
· Fail-safe structure.
· Improved maintainability.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Lock unit magnet | Lock unit auto switch | Length of lock unit auto switch lead wire | Customized specification (port positions) | Pressure vessel construction code | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 46,301.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 450 | 0 to 60 | With cushions on both sides | Basic type | Rc | F5NT | 3 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 79,117.31 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 450 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Nylon tarpaulin | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 42,952.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 475 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 76,405.91 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 475 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 42,952.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 500 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 47,222.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 500 | 0 to 60 | With cushions on both sides | Basic type | Rc | A44 | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 87,504.30 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 500 | 0 to 60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | 5 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | A93 | 0.5 | None | Conforming | None | ||
฿ 43,161.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 500 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 44,355.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 500 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | With coil scraper | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 49,923.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 500 | 0 to 60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | 3 pcs. | Nylon tarpaulin | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 46,732.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 500 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Heat-resistant tarpaulin | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 76,419.78 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 535 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 44,082.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 540 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 44,082.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 550 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 44,292.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 560 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 78,810.66 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 560 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | With coil scraper | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 76,891.76 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 580 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 44,082.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 600 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 81,502.06 | SMC CDLSB TYPE | 1 Piece(s) | 45 Day(s) | 125 | 600 | 0 to 60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | A93 | 0.5 | None | Conforming | None | ||
฿ 79,853.87 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 600 | 0 to 60 | With cushions on both sides | Basic type | Rc | A93 | 5 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 86,887.28 | SMC CDLSB TYPE | 1 Piece(s) | 45 Day(s) | 125 | 600 | 0 to 60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | 4 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | A93 | 0.5 | None | Conforming | None | ||
฿ 44,292.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 600 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 46,385.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 600 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 47,076.00 | SMC CDLSB TYPE | 1 Piece(s) | 55 Day(s) | 125 | 600 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9B | 0.5 | None | Conforming | None | ||
฿ 78,931.52 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 600 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | With coil scraper | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 78,493.71 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 620 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 45,212.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 650 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 47,808.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 650 | 0 to 60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 45,422.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 650 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 78,639.51 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 670 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 45,212.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 700 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 53,816.00 | SMC CDLSB TYPE | 1 Piece(s) | 55 Day(s) | 125 | 700 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9NW | 5 | 5 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9NZ | 5 | None | Conforming | None | ||
฿ 52,351.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 700 | 0 to 60 | With cushions on both sides | Basic type | Rc | Y7BW | 0.5 | 4 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9B | 0.5 | None | Conforming | None | ||
฿ 78,753.39 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 750 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 85,472.04 | SMC CDLSB TYPE | 1 Piece(s) | 45 Day(s) | 125 | 750 | 0 to 60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | A93 | 0.5 | None | Conforming | None | ||
฿ 81,097.85 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 750 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 94,223.95 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 750 | 0 to 60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | 2 pcs. | Nylon tarpaulin | Aluminum tube | None | Built-in magnet | A93 | 0.5 | None | Conforming | None | ||
฿ 83,016.30 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 770 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 46,343.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 775 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 48,939.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 775 | 0 to 60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 46,343.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 800 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 48,939.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 800 | 0 to 60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 49,357.60 | SMC CDLSB TYPE | 1 Piece(s) | 55 Day(s) | 125 | 800 | 0 to 60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | A93 | 0.5 | None | Conforming | None | ||
฿ 81,246.00 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 800 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 84,683.92 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 800 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9B | 3 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 85,727.20 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 800 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9B | 0.5 | None | Conforming | None | ||
฿ 47,473.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 850 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 47,473.60 | AIR CYLINDER | 1 Piece(s) | 3 Day(s) | 125 | 900 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 87,791.82 | SMC CDLSB TYPE | 1 Piece(s) | 45 Day(s) | 125 | 900 | 0 to 60 | With cushions on both sides | Basic type | Rc | A54 | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | A93 | 0.5 | None | Conforming | None | ||
฿ 48,604.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 950 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 85,177.47 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 980 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 38,640.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | G | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 71,209.66 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 250 | 0 to 60 | With cushions on both sides | Basic type | G | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 41,822.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 400 | 0 to 60 | With cushions on both sides | Basic type | G | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 75,753.03 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 500 | 0 to 60 | With cushions on both sides | Basic type | G | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 38,431.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 69,728.58 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 125 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 38,996.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 150 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 41,905.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 175 | 0 to 60 | With cushions on both sides | Basic type | NPT | M9B | 3 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 39,561.60 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 200 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 70,637.37 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 200 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 42,554.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 200 | 0 to 60 | With cushions on both sides | Basic type | NPT | M9BW | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9B | 0.5 | None | Conforming | None | ||
฿ 74,770.21 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 200 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Nylon tarpaulin | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 43,308.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 200 | 0 to 60 | With cushions on both sides | Basic type | NPT | M9BW | 0.5 | 2 pcs. | Nylon tarpaulin | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 43,999.20 | SMC CDLSB TYPE | 1 Piece(s) | 55 Day(s) | 125 | 200 | 0 to 60 | With cushions on both sides | Basic type | NPT | M9BW | 0.5 | 2 pcs. | Nylon tarpaulin | Aluminum tube | None | Built-in magnet | M9B | 0.5 | None | Conforming | None | ||
฿ 40,126.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 250 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 70,184.58 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 300 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 41,822.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 400 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 76,083.05 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 400 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 42,952.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 500 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 44,082.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 600 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 45,212.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 700 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 78,531.57 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 700 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 82,166.74 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 900 | 0 to 60 | With cushions on both sides | Basic type | NPT | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 46,050.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 140 | 25 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 45,840.80 | ACTUATOR | 1 Piece(s) | 55 Day(s) | 140 | 50 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 46,050.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 140 | 50 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 49,944.00 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 140 | 50 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9B | 0.5 | None | Conforming | None | ||
฿ 45,840.80 | ACTUATOR | 1 Piece(s) | 55 Day(s) | 140 | 75 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 81,162.10 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 140 | 75 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 50,048.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 140 | 75 | 0 to 60 | With cushions on both sides | Basic type | Rc | J59 | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 50,739.20 | SMC CDLSB TYPE | 1 Piece(s) | 55 Day(s) | 140 | 75 | 0 to 60 | With cushions on both sides | Basic type | Rc | J59 | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9B | 0.5 | None | Conforming | None | ||
฿ 45,840.80 | ACTUATOR | 1 Piece(s) | 55 Day(s) | 140 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 57,144.00 | ACTUATOR | 1 Piece(s) | 55 Day(s) | 140 | 1,000 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 59,886.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 140 | 1,000 | 0 to 60 | With cushions on both sides | Basic type | Rc | A93 | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 97,716.35 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 140 | 1,000 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 61,372.80 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 140 | 1,000 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9B | 3 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9BL | 3 | None | Conforming | None | ||
฿ 85,801.92 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 140 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9B | 0.5 | None | Conforming | None | ||
฿ 47,243.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 140 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | With coil scraper | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 49,797.60 | ACTUATOR | 1 Piece(s) | 55 Day(s) | 140 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | Y7BW | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.25::1 |
How can we improve?
How can we improve?