1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
CLS Series Cylinder With Lock, Double Acting, Single Rod (Part Number)

SMC CDLSF TYPE

CLS Series Cylinder With Lock, Double Acting, Single Rod
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37,677.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Manual unlocking function.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
· Lock unit with short overall length.
· Stable holding force.
· Switch for lock unit.
· Can be equipped with small auto switches.
· Fail-safe structure.
· Improved maintainability.

■ Made-to-order specifications: For details regarding special placement of port locations, please see below.

■ Made to order specifications: For details regarding a change to the trunnion bracket mounting location, please see below.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CDLSF160-1035-A54L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Lock unit magnet Lock unit auto switch Length of lock unit auto switch lead wire Customized specification (port positions) Pressure vessel construction code Connector type

฿ 74,476.00

SMC CDLSF TYPE 1 Piece(s) 55 Day(s) 1601,0350 to 60With cushions on both sidesRod-end flange typeRcA5432 pcs.Without rod bootAluminum tubeNoneWithout magnet (without auto switch)Without auto switchNoneNoneConformingNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With fall prevention function / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.25::1

Please check the type/dimensions/specifications of the part CDLSF160-1035-A54L in the CLS Series Cylinder With Lock, Double Acting, Single Rod series.

Products with similar specification

Part Number
CDLSB125-100-D-XC35
CDLSB125-100-M9B-D
CDLSB125-100-M9BL-DM9BL
CDLSF160-1050
CDLSF160-1050-A54L
CDLSF160-1050-J59L
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Tube Material Custom-made Specifications Lock unit magnet Lock unit auto switch Length of lock unit auto switch lead wire Customized specification (port positions) Pressure vessel construction code Connector type

฿ 40,043.20

1 Piece(s) 55 Day(s) 1251000 to 60With cushions on both sidesBasic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeWith coil scraperBuilt-in magnetWithout auto switchNoneNoneConformingNone

฿ 40,817.60

1 Piece(s) 55 Day(s) 1251000 to 60With cushions on both sidesBasic typeRcM9B0.52 pcs.Without rod bootAluminum tubeNoneBuilt-in magnetWithout auto switchNoneNoneConformingNone

฿ 41,550.40

1 Piece(s) 55 Day(s) 1251000 to 60With cushions on both sidesBasic typeRcM9B32 pcs.Without rod bootAluminum tubeNoneBuilt-in magnetM9BL3NoneConformingNone

฿ 70,373.60

1 Piece(s) 55 Day(s) 1601,0500 to 60With cushions on both sidesRod-end flange typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootAluminum tubeNoneWithout magnet (without auto switch)Without auto switchNoneNoneConformingNone

฿ 130,877.32

1 Piece(s) 26 Day(s) 1601,0500 to 60With cushions on both sidesRod-end flange typeRcA5432 pcs.Without rod bootAluminum tubeNoneWithout magnet (without auto switch)Without auto switchNoneNoneConformingNone

฿ 74,978.40

1 Piece(s) 55 Day(s) 1601,0500 to 60With cushions on both sidesRod-end flange typeRcJ5932 pcs.Without rod bootAluminum tubeNoneWithout magnet (without auto switch)Without auto switchNoneNoneConformingNone