(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Manual unlocking function.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
· Lock unit with short overall length.
· Stable holding force.
· Switch for lock unit.
· Can be equipped with small auto switches.
· Fail-safe structure.
· Improved maintainability.
Part Number |
---|
CDLSL125-180-M9BL3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Lock unit magnet | Lock unit auto switch | Length of lock unit auto switch lead wire | Customized specification (port positions) | Pressure vessel construction code | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 74,448.95 | SMC AIR CYLINDER | 1 Piece(s) | 26 Day(s) | 125 | 180 | 0 to 60 | With cushions on both sides | Foot type | Rc | M9B | 3 | 3 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.25::1 |
How can we improve?
How can we improve?