(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Manual unlocking function.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
· Lock unit with short overall length.
· Stable holding force.
· Switch for lock unit.
· Can be equipped with small auto switches.
· Fail-safe structure.
· Improved maintainability.
Part Number |
---|
CDLSD125-200-M9BAL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Lock unit magnet | Lock unit auto switch | Length of lock unit auto switch lead wire | Customized specification (port positions) | Pressure vessel construction code | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,450.40 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 125 | 200 | 0 to 60 | With cushions on both sides | Double clevis type | Rc | M9BA | 3 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.25::1 |
Please check the type/dimensions/specifications of the part CDLSD125-200-M9BAL in the CLS Series Cylinder With Lock, Double Acting, Single Rod series.
Part Number |
---|
CDLSB125-100-D-XC35 |
CDLSB125-100-M9B-D |
CDLSB125-100-M9BL-DM9BL |
CDLSD125-200-M9BAL3-DM9BL |
CDLSD125-200-M9BL |
CDLSD125-200-M9BW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Tube Material | Custom-made Specifications | Lock unit magnet | Lock unit auto switch | Length of lock unit auto switch lead wire | Customized specification (port positions) | Pressure vessel construction code | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,043.20 | 1 Piece(s) | 55 Day(s) | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | Aluminum tube | With coil scraper | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 40,817.60 | 1 Piece(s) | 55 Day(s) | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9B | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | Without auto switch | None | None | Conforming | None | ||
฿ 41,550.40 | 1 Piece(s) | 55 Day(s) | 125 | 100 | 0 to 60 | With cushions on both sides | Basic type | Rc | M9B | 3 | 2 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9BL | 3 | None | Conforming | None | ||
฿ 45,045.60 | 1 Piece(s) | 55 Day(s) | 125 | 200 | 0 to 60 | With cushions on both sides | Double clevis type | Rc | M9BA | 3 | 3 pcs. | Without rod boot | Aluminum tube | None | Built-in magnet | M9BL | 3 | None | Conforming | None | ||
฿ 72,007.58 | 1 Piece(s) | 26 Day(s) | 125 | 200 | 0 to 60 | With cushions on both sides | Double clevis type | Rc | M9B | 3 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None | ||
฿ 41,864.00 | 1 Piece(s) | 55 Day(s) | 125 | 200 | 0 to 60 | With cushions on both sides | Double clevis type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | Aluminum tube | None | Without magnet (without auto switch) | Without auto switch | None | None | Conforming | None |
How can we improve?
How can we improve?