(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,863.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 200 | -10~60 | Axial foot type | Rc | M9BW | 0.5 | 3 pcs. | Without rod boot | None | ||
฿ 10,491.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 200 | -10~60 | Axial foot type | Rc | Y7BW | 0.5 | 3 pcs. | Without rod boot | None | ||
฿ 8,074.40 | SMC MDNBWL TYPE | 1 Piece(s) | 55 Day(s) | 32 | 250 | -10~70 | Axial foot type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | None | ||
฿ 18,853.59 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 250 | -10~60 | Axial foot type | Rc | A93 | 0.5 | 2 pcs. | Without rod boot | None | ||
฿ 18,148.49 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 250 | -10~60 | Axial foot type | Rc | A93 | 3 | 1 pc. | Without rod boot | None | ||
฿ 9,653.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 250 | -10~60 | Axial foot type | Rc | M9BA | 0.5 | 2 pcs. | Without rod boot | None | ||
฿ 9,460.00 | SMC MDNBWL TYPE | 1 Piece(s) | 55 Day(s) | 32 | 250 | -10~60 | Axial foot type | Rc | M9BW | 3 | 2 pcs. | Without rod boot | None | ||
฿ 10,185.60 | SMC MDNBWL TYPE | 1 Piece(s) | 55 Day(s) | 32 | 250 | -10~60 | Axial foot type | Rc | M9BW | 3 | 3 pcs. | Without rod boot | None | ||
฿ 26,041.65 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 32 | 275 | -10~60 | Axial foot type | Rc | Y59B | 5 | 5 pcs. | Without rod boot | None | ||
฿ 10,314.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 300 | -10~60 | Axial foot type | Rc | M9BW | 3 | 3 pcs. | Without rod boot | None | ||
฿ 8,864.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 300 | -10~60 | Axial foot type | Rc | M9BW | 3 | 1 pc. | Without rod boot | None | ||
฿ 9,911.20 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 305 | -10~60 | Axial foot type | Rc | Y59B | 5 | 2 pcs. | Without rod boot | None | ||
฿ 12,376.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 32 | 305 | -10~60 | Axial foot type | Rc | Y59B | 5 | 5 pcs. | Without rod boot | None | ||
฿ 16,335.55 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 50 | -10~70 | Axial foot type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | None | ||
฿ 18,961.22 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 50 | -10~60 | Axial foot type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | None | ||
฿ 18,550.57 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 185 | -10~70 | Axial foot type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | None | ||
฿ 21,646.62 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 185 | -10~60 | Axial foot type | Rc | A54 | 0.5 | 2 pcs. | Without rod boot | None | ||
฿ 23,868.25 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 200 | -10~60 | Axial foot type | Rc | Y7BW | 0.5 | 3 pcs. | Without rod boot | None | ||
฿ 21,822.10 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 430 | -10~60 | Axial foot type | Rc | M9B | 0.5 | 2 pcs. | Without rod boot | None | ||
฿ 21,586.29 | SMC MDNBWL TYPE | 1 Piece(s) | 45 Day(s) | 50 | 100 | -10~60 | Axial foot type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | None | ||
฿ 22,723.66 | SMC MDNBWL TYPE | 1 Piece(s) | 45 Day(s) | 50 | 100 | -10~60 | Axial foot type | Rc | M9N | 3 | 2 pcs. | Without rod boot | None | ||
฿ 21,343.89 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 100 | -10~60 | Axial foot type | Rc | M9NW | 3 | 1 pc. | Without rod boot | None | ||
฿ 24,406.77 | SMC MDNBWL TYPE | 1 Piece(s) | 45 Day(s) | 50 | 250 | -10~60 | Axial foot type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | None | ||
฿ 25,053.23 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 50 | 400 | -10~60 | Axial foot type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | None | ||
฿ 27,102.59 | SMC MDNBWL TYPE | 1 Piece(s) | 45 Day(s) | 50 | 500 | -10~60 | Axial foot type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | None | ||
฿ 27,068.82 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 600 | -10~60 | Axial foot type | Rc | M9NW | 3 | 1 pc. | Without rod boot | None | ||
฿ 27,170.13 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 63 | 100 | -10~60 | Axial foot type | Rc | Y59B | 3 | 3 pcs. | Without rod boot | None | ||
฿ 24,477.52 | SMC MDNBWL TYPE | 1 Piece(s) | 45 Day(s) | 63 | 250 | -10~70 | Axial foot type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | None | ||
฿ 27,001.88 | SMC MDNBWL TYPE | 1 Piece(s) | 45 Day(s) | 63 | 250 | -10~60 | Axial foot type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | None | ||
฿ 35,513.71 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 80 | 450 | -10~60 | Axial foot type | Rc | A54 | 0.5 | 1 pc. | Without rod boot | None | ||
฿ 17,603.80 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 32 | 25 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 17,738.88 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 32 | 50 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 16,663.52 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 32 | 25 | -10~70 | Basic type | G | Without auto switch | None | None | Without rod boot | None | ||
฿ 15,652.50 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 25 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 15,854.53 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 50 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 17,135.10 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 75 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 15,984.70 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 40 | 100 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 16,792.18 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 200 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 17,539.14 | SMC MNBWB TYPE | 1 Piece(s) | 45 Day(s) | 40 | 125 | -10~70 | Basic type | G | Without auto switch | None | None | Without rod boot | None | ||
฿ 18,649.35 | SMC MNBWB TYPE | 1 Piece(s) | 45 Day(s) | 50 | 25 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 19,558.15 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 100 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 19,417.86 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 50 | 190 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 21,407.12 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 50 | 300 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 20,779.04 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 63 | 25 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 21,384.50 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 63 | 75 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 20,999.65 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 63 | 100 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 22,957.53 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 63 | 150 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 13,134.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 110 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 13,296.00 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 150 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 14,584.80 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 350 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 16,986.40 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 50 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 17,437.60 | SMC AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 100 | 100 | -10~70 | Basic type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 38,430.15 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 100 | -10~70 | Basic type | G | Without auto switch | None | None | Without rod boot | None | ||
฿ 39,653.95 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 150 | -10~70 | Basic type | G | Without auto switch | None | None | Without rod boot | None | ||
฿ 40,737.13 | SMC AIR CYLINDER | 1 Piece(s) | 25 Day(s) | 100 | 200 | -10~70 | Basic type | G | Without auto switch | None | None | Without rod boot | None | ||
฿ 17,135.10 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 32 | 50 | -10~70 | Rod-end flange type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 15,715.14 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 25 | -10~70 | Rod-end flange type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 15,917.16 | SMC AIR CYLINDER | 1 Piece(s) | 20 Day(s) | 40 | 50 | -10~70 | Rod-end flange type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 18,885.15 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 250 | -10~70 | Rod-end flange type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 19,894.65 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 100 | -10~70 | Rod-end flange type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 20,500.71 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 150 | -10~70 | Rod-end flange type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 22,520.32 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 63 | 75 | -10~70 | Rod-end flange type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 22,823.05 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 63 | 100 | -10~70 | Rod-end flange type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 23,125.78 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 63 | 125 | -10~70 | Rod-end flange type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 23,429.12 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 63 | 150 | -10~70 | Rod-end flange type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 23,731.85 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 63 | 175 | -10~70 | Rod-end flange type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 18,750.67 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 32 | 325 | -10~70 | Axial foot type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 15,999.05 | SMC MNBWL TYPE | 1 Piece(s) | 45 Day(s) | 40 | 25 | -10~70 | Axial foot type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 20,904.76 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 40 | 500 | -10~70 | Axial foot type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 19,894.65 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 100 | -10~70 | Axial foot type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 24,741.35 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 500 | -10~70 | Axial foot type | Rc | Without auto switch | None | None | Without rod boot | None | ||
฿ 25,953.48 | SMC AIR CYLINDER | 1 Piece(s) | 19 Day(s) | 50 | 600 | -10~70 | Axial foot type | Rc | Without auto switch | None | None | Without rod boot | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.08::1.0 |
How can we improve?
How can we improve?