1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
MNBW Series Cylinder With Lock, Double Acting, Double Rod (Part Number)

SMC MDNBWL TYPE

MNBW Series Cylinder With Lock, Double Acting, Double Rod
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,655.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Product Description

A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
MDNBWL32-50-D-M9BAL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Connector type

฿ 9,266.40

SMC MDNBWL TYPE 1 Piece(s) 55 Day(s) 3250-10~60Axial foot typeRcM9BA32 pcs.Without rod bootNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Standard
Additional Function With fall prevention function / With Brake / With Intermediate Stop Function Environment, Applications Standard End Locking Presence
Valves No Operating Pressure(MPa) 0.08::1.0

Please check the type/dimensions/specifications of the part MDNBWL32-50-D-M9BAL in the MNBW Series Cylinder With Lock, Double Acting, Double Rod series.

Products with similar specification

Part Number
MDNBWB100-400K-D
MDNBWB100-50-D
MDNBWB100-50-D-M9NW
MDNBWL40-185-D
MDNBWL40-185-D-A54
MDNBWL40-200-D-Y7BW3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Support bracket Port thread type Auto Switches Lead Wire The number of the switches Bellows Connector type

฿ 51,703.15

1 Piece(s) 25 Day(s) 100400-10~70Basic typeRcWithout auto switch (built-in magnet)NoneNoneHeat-resistant tarpaulinNone

฿ 37,230.59

1 Piece(s) 45 Day(s) 10050-10~70Basic typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootNone

฿ 39,653.64

1 Piece(s) 19 Day(s) 10050-10~60Basic typeRcM9NW0.52 pcs.Without rod bootNone

฿ 18,550.57

1 Piece(s) 19 Day(s) 40185-10~70Axial foot typeRcWithout auto switch (built-in magnet)NoneNoneWithout rod bootNone

฿ 21,646.62

1 Piece(s) 19 Day(s) 40185-10~60Axial foot typeRcA540.52 pcs.Without rod bootNone

฿ 23,868.25

1 Piece(s) 19 Day(s) 40200-10~60Axial foot typeRcY7BW0.53 pcs.Without rod bootNone