(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cylinder with lock that is suitable for intermediate stops, emergency stops and drop prevention.
[Features]
· Simple construction.
· High locking efficiency.
· High reliability and stable holding force.
· Maximum piston speed: 1000 mm/s.
· Manual override for unlocking.
· Structured so as not to be impacted by the quality of the lock-release air.
· Can be locked in both directions.
Part Number |
---|
MDNBWB80-100-D-M9BL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,327.20 | AIR CYLINDER | 1 Piece(s) | 55 Day(s) | 80 | 100 | -10~60 | Basic type | Rc | M9B | 3 | 2 pcs. | Without rod boot | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With fall prevention function / With Brake / With Intermediate Stop Function | Environment, Applications | Standard | End Locking | Presence |
Valves | No | Operating Pressure(MPa) | 0.08::1.0 |
Please check the type/dimensions/specifications of the part MDNBWB80-100-D-M9BL in the MNBW Series Cylinder With Lock, Double Acting, Double Rod series.
Part Number |
---|
MDNBWB100-400K-D |
MDNBWB100-50-D |
MDNBWB100-50-D-M9NW |
MDNBWB80-150-D-M9BL |
MDNBWB80-200-D |
MDNBWB80-200-D-M9BW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Support bracket | Port thread type | Auto Switches | Lead Wire | The number of the switches | Bellows | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,703.15 | 1 Piece(s) | 25 Day(s) | 100 | 400 | -10~70 | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Heat-resistant tarpaulin | None | ||
฿ 37,230.59 | 1 Piece(s) | 45 Day(s) | 100 | 50 | -10~70 | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | None | ||
฿ 39,653.64 | 1 Piece(s) | 19 Day(s) | 100 | 50 | -10~60 | Basic type | Rc | M9NW | 0.5 | 2 pcs. | Without rod boot | None | ||
฿ 14,649.60 | 1 Piece(s) | 55 Day(s) | 80 | 150 | -10~60 | Basic type | Rc | M9B | 3 | 2 pcs. | Without rod boot | None | ||
฿ 13,747.20 | 1 Piece(s) | 55 Day(s) | 80 | 200 | -10~70 | Basic type | Rc | Without auto switch (built-in magnet) | None | None | Without rod boot | None | ||
฿ 14,939.20 | 1 Piece(s) | 55 Day(s) | 80 | 200 | -10~60 | Basic type | Rc | M9BW | 0.5 | 2 pcs. | Without rod boot | None |
How can we improve?
How can we improve?